USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
VISES WITH QUICK-CHANGE MACHINABLE JAWS (HILMA-BOCK)
»
Six-Sided Manual Tower Clamping Systems
TOWER CLAMPING SYSTEMS
SIX SIDED
HILMA-BOCK SERIES – MANUAL SIX SIDED
Jaw Width
4"
6"
Part No.
CLRH-HXS100-12-H-VS
CLRH-HXS150-12-H-VS
en_2046