USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
QUICK-CHANGE MOUNTING SYSTEMS
»
SPEEDY™ ZERO-POINT QUICK-CHANGE MOUNTING SYSTEM (HYDRAULIC)
»
Locating Keys for Speedy Clamping Plates
SPEEDY™ ZERO-POINT
QUICK-CHANGE MOUNTING SYSTEM
LOCATING KEYS
FOR SPEEDY CLAMPING PLATES
PART NO.
SHANK
DIA
FITS
TABLE
SLOT
A
B
C
D
DIA
CLRS-704-161-ZA
10mm
14mm
1.18
.5512 (14mm)
.47
.3937 (10mm)
CLRS-704-165-ZA
20mm
.7874 (20mm)
.59
en_2014