WORK SUPPORTS
| |

|
WORK SUPPORTS THREADED BODY — FLUID ADVANCED
| Load capacity (lbs) |
7500 psi |
3400 |
| 6000 psi |
2800 |
| 5000 psi |
2300 |
| 4000 psi |
1800 |
| 3000 psi |
1400 |
| Plunger Dia |
20mm |
| Fluid req'd (cu. in.) |
.61 |
| Seating torque (ft.-lbs) |
74 |
Spring contact force (lbs) |
Fully extended |
4.1 |
Fully retracted |
7.2 |
| Max. operating pressure (psi) |
7500 |
| Min. operating pressure (psi) |
1500 |
| Stroke |
.39 |
| Weight (lbs) |
1.3 |
| Part No. |
CLR-1942-200-WS |
|

|
ACCESSORIES
|
en_2022
|