USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FOUR-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C
(+.030)
T WEIGHT
(LBS)
CL-NCB-100650100-300-BS 300mm 11.81 25.6 (650mm) 3.937 (100mm) 1.5 124
CL-NCB-125450125-300-BS 17.7 (450mm) 4.921 (125mm) 82
CL-NCB-125550125-300-BS 21.7 (550mm) 96
CL-NCB-100650100-400-BS 400mm 15.75 25.6 (650mm) 3.937 (100mm) 1.5 124
CL-NCB-125450125-400-BS 17.7 (450mm) 4.921 (125mm) 82
CL-NCB-125550125-400-BS 21.7 (550mm) 96
CL-NCB-150450150-BS 17.7 (450mm) 5.906 (150mm) 96
CL-NCB-150650150-BS 25.6 (650mm) 114
CL-NCB-200450200-BS 17.7 (450mm) 7.874 (200mm) 112
CL-NCB-200600200-400-BS 23.6 (600mm) 143
CL-NCB-200700200-400-BS 27.6 (700mm) 174
CL-NCB-250450250-BS 17.7 (450mm) 9.843 (250mm) 137
CL-NCB-250600250-400-BS 23.6 (600mm) 169
CL-NCB-250700250-400-BS 27.6 (700mm) 188
CL-NCB-300450300-400-BS 17.7 (450mm) 11.811 (300mm) 172
CL-NCB-300600300-400-BS 23.6 (600mm) 246
CL-NCB-300700300-400-BS 27.6 (700mm) 284
CL-NCB-200600200-500-BS 500mm 19.69 23.6 (600mm) 7.874 (200mm) 1.5 165
CL-NCB-200700200-500-BS 27.6 (700mm) 189
CL-NCB-250600250-500-BS 23.6 (600mm) 9.843 (250mm) 173
CL-NCB-250700250-500-BS 27.6 (700mm) 214
CL-NCB-300450300-500-BS 17.7 (450mm) 11.811 (300mm) 198
CL-NCB-300600300-500-BS 23.6 (600mm) 280
CL-NCB-300700300-500-BS 27.6 (700mm) 300
CL-NCBR-400600400-500-BS 23.6 (600mm) 15.748 (400mm) 455
CL-NCBR-400700400-500-BS 27.6 (700mm) 509
CL-NCB-250780250-BS 630mm 24.80 30.7 (780mm) 9.843 (250mm) 1.8 290
CL-NCB-300810300-BS 31.9 (810mm) 11.811 (300mm) 1.5 420
CL-NCBR-350550350-BS* 21.7 (550mm) 13.780 (350mm) 1.8 362
CL-NCBR-350750350-BS* 29.5 (750mm) 490
CL-NCBR-400600400-630-BS* 23.6 (600mm) 15.748 (400mm) 1.5 455
CL-NCBR-400700400-630-BS* 27.6 (700mm) 509
CL-NCBR-400950400-BS* 37.4 (950mm) 650
CL-NCBR-450600450-BS* 23.6 (600mm) 17.717 (450mm) 1.5 413
CL-NCBR-450700450-BS* 27.6 (700mm) 510
CL-NCBR-450950450-BS* 37.4 (950mm) 685
CL-NCBR-550950550-BS* 37.4 (950mm) 21.654 (550mm) 2 780
CL-NCBR-600700600-BS* 800mm 31.50 27.6 (700mm) 23.622 (600mm) 2 898
CL-NCBR-600900600-BS* 35.4 (900mm) 1104
CL-NCBR-600950600-BS* 37.4 (950mm) 1159
CL-NCBR-6001050600-BS* 41.3 (1050mm) 1418
CL-NCBR-8001400800-BS* 1000mm 39.37 55.1 (1400mm) 31.496 (800mm) 2 2290
CL-NCBR-9501400950-BS* 55.1 (1400mm) 37.402 (950mm) 2.5 2310


*These sizes have internal ribbing

MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C
(+.030)
T WEIGHT
(LBS)
CL-NCB-4264-300-BS 300mm 11.81 26 4.000 1.5 124
CL-NCB-5185-300-BS 18 5.000 82
CL-NCB-5225-300-BS 22 96
CL-NCB-9.2149.2-BS 18 10.000 105
CL-NCB-4264-400-BS 400mm 15.75 26 4.000 1.5 124
CL-NCB-5185-400-BS 18 5.000 82
CL-NCB-5225-400-BS 22 96
CL-NCB-6186-BS 18 6.000 96
CL-NCB-6266-BS 26 114
CL-NCB-8188-BS 18 8.000 112
CL-NCB-8248-400-BS 24 143
CL-NCB-8288-400-BS 28 174
CL-NCB-101810-BS 18 10.000 137
CL-NCB-102410-400-BS 24 169
CL-NCB-102810-400-BS 28 188
CL-NCB-121812-400-BS 18 12.000 172
CL-NCB-122412-400-BS 24 246
CL-NCB-122812-400-BS 28 284
CL-NCB-8248-500-BS 500mm 19.69 24 8.000 1.5 165
CL-NCB-8288-500-BS 28 189
CL-NCB-102410-500-BS 24 10.000 173
CL-NCB-102810-500-BS 28 214
CL-NCB-103410-20-BS 34 249
CL-NCB-121812-500-BS 18 12.000 198
CL-NCB-122412-500-BS 24 280
CL-NCB-122812-500-BS 28 300
CL-NCBR-132513-BS* 25 13.000 338
CL-NCBR-162416-500-BS* 24 16.000 455
CL-NCBR-162816-500-BS* 28 509
CL-NCB-103110-BS 630mm 24.80 31 10.000 1.75 290
CL-NCB-123212-630-BS 32 12.000 1.5 420
CL-NCBR-142214-BS* 22 14.000 1.75 362
CL-NCBR-143014-BS* 30 490
CL-NCBR-162416-630-BS* 24 16.000 1.5 455
CL-NCBR-163816-630-BS* 28 509
CL-NCBR-163816-BS* 38 650
CL-NCBR-182418-BS* 24 18.000 1.5 413
CL-NCBR-182818-BS* 28 510
CL-NCBR-183818-BS* 38 685
CL-NCBR-223822-BS* 38 22.000 2 780
CL-NCBR-242824-BS* 800mm 31.50 28 24.000 2 898
CL-NCBR-243624-BS* 36 1104
CL-NCBR-243824-BS* 38 1159
CL-NCBR-244224-BS* 42 1418
CL-NCBR-325532-BS* 1000mm 39.37 55 32.000 2 2290
CL-NCBR-375537-BS* 55 37.000 2.5 2310


*These sizes have internal ribbing.

MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T WEIGHT
(LBS)
CL-NCB-4264-300-BO 300mm 11.81 26 4 1.5 124
CL-NCB-5185-300-BO 18 5 82
CL-NCB-5225-300-BO 22 96
CL-NCB-9.2149.2-BO 18 10 105
CL-NCB-4264-400-BO 400mm 15.75 26 4 1.5 124
CL-NCB-5185-400-BO 18 5 82
CL-NCB-5225-400-BO 22 96
CL-NCB-6186-BO 18 6 96
CL-NCB-6266-BO 26 114
CL-NCB-8188-BO 18 8 112
CL-NCB-8248-400-BO 24 143
CL-NCB-8288-400-BO 28 174
CL-NCB-101810-BO 18 10 137
CL-NCB-102410-400-BO 24 169
CL-NCB-102810-400-BO 28 188
CL-NCB-121812-400-BO 18 12 172
CL-NCB-122412-400-BO 24 246
CL-NCB-122812-400-BO 28 284
CL-NCB-8248-500-BO 500mm 19.69 24 8 1.5 165
CL-NCB-8288-500-BO 28 189
CL-NCB-102410-500-BO 24 10 173
CL-NCB-102810-500-BO 28 214
CL-NCB-103410-20-BO 34 249
CL-NCB-121812-500-BO 18 12 198
CL-NCB-122412-500-BO 24 280
CL-NCB-122812-500-BO 28 300
CL-NCBR-132513-BO* 25 13 338
CL-NCBR-162416-500-BO* 24 16 455
CL-NCBR-162816-500-BO* 28 509
CL-NCB-103110-BO 630mm 24.80 31 10 1.75 290
CL-NCB-123212-630-BO 32 12 1.5 420
CL-NCBR-142214-BO* 22 14 1.75 362
CL-NCBR-143014-BO* 30 490
CL-NCBR-162416-630-BO* 24 16 1.5 455
CL-NCBR-163816-630-BO* 28 509
CL-NCBR-163816-BO* 38 650
CL-NCBR-182418-BO* 24 18 1.5 413
CL-NCBR-182818-BO* 28 510
CL-NCBR-183818-BO* 38 685
CL-NCBR-223822-BO* 38 22 2 780
CL-NCBR-242824-BO* 800mm 31.50 28 24 2 898
CL-NCBR-243624-BO* 36 1104
CL-NCBR-243824-BO* 38 1159
CL-NCBR-244224-BO* 42 24 1418
CL-NCBR-325532-BO* 1000mm 39.37 55 32 2 2290
CL-NCBR-375537-BO* 55 37 2.5 2310


*These sizes have internal ribbing

UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T WEIGHT
(LBS)
CL-NCB-4264-300 300mm 11.81 26 4 1.5 124
CL-NCB-5185-300 18 5 82
CL-NCB-5225-300 22 96
CL-NCB-9.21492 18 10 105
CL-NCB-4264-400 400mm 15.75 26 4 1.5 124
CL-NCB-5185-400 18 5 82
CL-NCB-5225-400 22 96
CL-NCB-6186 18 6 96
CL-NCB-6266 26 114
CL-NCB-8188 18 8 112
CL-NCB-8248-400 24 143
CL-NCB-8288-400 28 174
CL-NCB-101810 18 10 137
CL-NCB-102410-400 24 169
CL-NCB-102810-400 28 188
CL-NCB-121812-400 18 12 172
CL-NCB-122412-400 24 246
CL-NCB-122812-400 28 284
CL-NCB-8248-500 500mm 19.69 24 8 1.5 165
CL-NCB-8288-500 28 189
CL-NCB-102410-500 24 10 173
CL-NCB-102810-500 28 214
CL-NCB-103410-20 34 249
CL-NCB-121812-500 18 12 198
CL-NCB-122412-500 24 280
CL-NCB-122812-500 28 300
CL-NCBR-132513* 25 13 338
CL-NCBR-162416-500* 24 16 455
CL-NCBR-162816-500* 28 509
CL-NCB-103110 630mm 24.80 31 10 1.75 290
CL-NCB-123212-630 32 12 1.5 420
CL-NCBR-142214* 22 14 1.75 362
CL-NCBR-143014* 30 490
CL-NCBR-162416-630* 24 16 1.5 455
CL-NCBR-163816-630* 28 509
CL-NCBR-163816* 38 650
CL-NCBR-182418* 24 18 1.5 413
CL-NCBR-182818* 28 510
CL-NCBR-183818* 38 685
CL-NCBR-223822* 38 22 2 780
CL-NCBR-242824* 800mm 31.50 28 24 2 898
CL-NCBR-243624* 36 1104
CL-NCBR-243824* 38 1159
CL-NCBR-244224* 42 24 1418
CL-NCBR-325532* 1000mm 39.37 55 32 2 2290
CL-NCBR-375537* 55 37 2.5 2310


*These sizes have internal ribbing
Carr Lane Manufacturing Co.
en_1986