USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREE-SIDED
RELIEVED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-NCY-7550075-BS 300mm 11.81 19.7 (500mm) 2.95 (75mm) 1.5 5.967 217
CL-NCY-115700115-BS 400mm 15.75 27.6 (700mm) 4.53 (115mm) 1.5 6.649 338
CL-NCY-7570075-BS 500mm 19.69 27.6 (700mm) 2.95 (75mm) 1.5 5.967 272
CL-NCY-150700150-BS 5.91 (150mm) 2 7.387 332
CL-NCY-175700175-BS 7.48 (190mm) 1.5 9.206 310
CL-NCY-150700150-630-BS 630mm 24.80 27.6 (700mm) 5.91 (150mm) 2 7.387 402
CL-NCY-175700175-630-BS 7.48 (190mm) 9.206 380


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-NCY-3203-BS 300mm 11.81 20 3 1.5 6.062 217
CL-NCY-4.5284.5-BS 400mm 15.75 28 4.5 1.5 6.784 338
CL-NCY-3283-BS 500mm 19.69 28 3 1.5 6.062 272
CL-NCY-6286-BS 6 2 7.506 332
CL-NCY-7287-BS 7.5 1.5 8.805 310
CL-NCY-6286-630-BS 630mm 24.80 28 6 2 7.506 402
CL-NCY-7287-630-BS 7.5 8.805 380


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-NCY-3203-BO 300mm 11.81 20 3 1.5 6.06 217
CL-NCY-4.5284.5-BO 400mm 15.75 28 4.5 1.5 6.78 338
CL-NCY-3283-BO 500mm 19.69 28 3 1.5 6.06 272
CL-NCY-6286-BO 6 2 7.51 332
CL-NCY-7287-BO 7.5 1.5 8.80 310
CL-NCY-6286-630-BO 630mm 24.80 28 6 2 7.51 402
CL-NCY-7287-630-BO 7.5 8.80 380


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-NCY-3203 300mm 11.81 20 3 1.5 6.06 217
CL-NCY-4.5284.5 400mm 15.75 28 4.5 1.5 6.78 338
CL-NCY-3283 500mm 19.69 28 3 1.5 6.06 272
CL-NCY-6286 6 2 7.51 332
CL-NCY-7287 7.5 1.5 8.80 310
CL-NCY-6286-630 630mm 24.80 28 6 2 7.50 402
CL-NCY-7287-630 7.5 8.80 380

Carr Lane Manufacturing Co.
en_1985