USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREE-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-TRI-200500-BS 400mm 15.75 19.7 (500mm) 7.87 (200mm) 2 2.273 136
CL-TRI-200575-BS 22.6 (575mm) 156
CL-TRI-200700-BS 27.6 (700mm) 189
CL-TRI-250650-BS 500mm 19.69 25.6 (650mm) 9.84 (250mm) 1.8 2.841 180
CL-TRI-300650-BS 11.81 (300mm) 3.410 203
CL-TRI-350700-BS 630mm 24.80 27.6 (700mm) 13.78 (350mm) 1.8 3.978 280


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-TRI-8206-BS 400mm 15.75 20 8 2 2.309 136
CL-TRI-8236-BS 23 156
CL-TRI-8286-BS 28 189
CL-TRI-102610-BS 500mm 19.69 26 10 1.75 2.887 180
CL-TRI-122612-BS 12 3.464 203
CL-TRI-142814-BS 630mm 24.80 28 14 1.75 4.041 280


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-TRI-8206-BO 400mm 15.75 20 8 2 2.3 136
CL-TRI-8236-BO 23 156
CL-TRI-8286-BO 28 189
CL-TRI-102610-BO 500mm 19.69 26 10 1.75 2.8 180
CL-TRI-122612-BO 12 3.4 203
CL-TRI-142814-BO 630mm 24.80 28 14 1.75 4 280


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-TRI-8206 400mm 15.75 20 8 2 2.3 136
CL-TRI-8236 23 156
CL-TRI-8286 28 189
CL-TRI-102610 500mm 19.69 26 10 1.75 2.8 180
CL-TRI-122612 12 3.4 203
CL-TRI-142814 630mm 24.80 28 14 1.75 4 280

Carr Lane Manufacturing Co.
en_1984