USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

TWO-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C D
(+.030)
T V WEIGHT
(LBS)
CL-DPA-75400490-300-BS* 300mm 11.81 19.3 (490mm) 15.75 (400mm) 2.953 (75mm) 1.5 17.7 138
CL-DPA-100300450-300-BS* 17.7 (450mm) 11.81 (300mm) 3.937 (100mm) 15.7 123
CL-DPA-150300450-BS* 5.906 (150mm) 165
CL-DPA-75400490-400-BS* 400mm 15.75 19.3 (490mm) 15.75 (400mm) 2.953 (75mm) 1.5 17.7 138
CL-DPA-100200490-BS* 19.3 (490mm) 7.87 (200mm) 3.937 (100mm) 17.7 114
CL-DPA-100300450-400-BS* 17.7 (450mm) 11.81 (300mm) 15.7 146
CL-DPA-100400500-BS* 19.7 (500mm) 15.75 (400mm) 18.5 180
CL-DPA-100400630-BS* 24.8 (630mm) 22 236
CL-DPA-100410500-BS* 19.7 (500mm) 16.14 (410mm) 1.8 17.7 190
CL-DPA-150450500-BS* 19.7 (500mm) 17.72 (450mm) 5.906 (150mm) 1.5 17.7 216
CL-DPA-200400500-BS 19.7 (500mm) 15.75 (400mm) 7.874 (200mm) 17.7 205
CL-DPA-200400600-BS 23.6 (600mm) 22 260
CL-DPA-305375525-BS 20.7 (525mm) 14.76 (375mm) 12.008 (305mm) 2 18.9 284
CL-DPA-150500600-BS* 500mm 19.69 23.6 (600mm) 19.69 (500mm) 5.906 (150mm) 1.5 22 305
CL-DPA-150500700-BS* 27.6 (700mm) 24.8 268
CL-DPA-200400650-BS 25.6 (650mm) 15.75 (400mm) 7.874 (200mm) 2.5 23 360
CL-DPA-200500600-BS 23.6 (600mm) 19.69 (500mm) 1.5 19.7 450
CL-DPA-200500725-BS 28.5 (725mm) 24.8 286
CL-DPA-200650850-BS 33.5 (850mm) 25.59 (650mm) 29.5 324
CL-DPA-250500725-BS 28.5 (725mm) 19.69 (500mm) 9.843 (250mm) 26.6 323
CL-DPA-100600600-BS* 630mm 24.80 23.6 (600mm) 23.62 (600mm) 3.937 (100mm) 1.5 22 600
CL-DPA-100630800-BS* 31.5 (800mm) 24.80 (630mm) 2 30.5 336
CL-DPA-150630750-BS* 29.5 (750mm) 24.80 (630mm) 5.906 (150mm) 2 27.6 375
CL-DPA-150710875-BS 34.4 (875mm) 27.95 (710mm) 33.1 510
CL-DPA-200630750-BS 29.5 (750mm) 24.80 (630mm) 7.874 (200mm) 1.5 27.6 1076
CL-DPA-200650700-BS 27.6 (700mm) 25.59 (650mm) 2 23.6 630
CL-DPA-250630750-BS 29.5 (750mm) 24.80 (630mm) 9.843 (250mm) 1.5 27.6 642
CL-DPA-250630900-BS 35.4 (900mm) 33.5 1024
CL-DPA-2506301050-BS 41.3 (1050mm) 39.4 530
CL-DPA-250750900-BS 35.4 (900mm) 29.53 (750mm) 2 33.5 580
CL-DPA-2507501050-BS 800mm 31.50 41.3 (1050mm) 29.53 (750mm) 9.843 (250mm) 2 39.4 740
CL-DPA-1509251400-BS* 1000mm 39.37 53.1 (1350mm) 36.42 (925mm) 5.906 (150mm) 2 53.1 1650


*Solid casting without center core

MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C D
(+.030)
T V WEIGHT
(LBS)
CL-DPA-31619.5-300-BS* 300mm 11.81 19.5 16 3.000 1.5 18 138
CL-DPA-41218-300-BS* 18 12 4.000 16 123
CL-DPA-61218-BS* 11.8 6.000 165
CL-DPA-31619.5-400-BS* 400mm 15.75 19.5 16 3.000 1.5 18 138
CL-DPA-4819.5-BS* 19.5 8 4.000 18 114
CL-DPA-41218-400-BS* 18 12 16 146
CL-DPA-41520-BS* 20 15 18.5 180
CL-DPA-41524-BS* 24 22.5 236
CL-DPA-41620-BS* 20 16 1.75 18 190
CL-DPA-61820-BS* 20 18 6.000 1.5 18 216
CL-DPA-81520-BS 20 15.7 8.000 18 205
CL-DPA-81524-BS 24 22 260
CL-DPA-81528-BS 28 2.5 25.5 284
CL-DPA-121521-BS 21 15 12.000 2 19 305
CL-DPA-41624-BS 500mm 19.69 24 16 4.000 2 22.5 268
CL-DPA-62024-BS* 24 20 6.000 1.5 22 360
CL-DPA-62028-BS* 28 26 450
CL-DPA-81526-2.5-BS 26 15 8.000 2.5 23 286
CL-DPA-82024-BS 24 20 1.5 20 324
CL-DPA-82029-BS 29 25 323
CL-DPA-82634-BS 34 26 30 600
CL-DPA-102029-BS 29 20 10.000 26.5 336
CL-DPA-42424-BS* 630mm 24.80 24 24 4.000 1.5 22 375
CL-DPA-42532-BS* 32 24.8 2 30 510
CL-DPA-5.54039-BS 39 40 5.500 2 36 1076
CL-DPA-62530-BS* 30 24.8 6.000 2 28 630
CL-DPA-62835-BS* 35 28 33 642
CL-DPA-63638-BS 38 36 36.2 1024
CL-DPA-82530-BS 30 25 8.000 1.5 28 530
CL-DPA-102530-BS 30 25 10.000 1.5 28 580
CL-DPA-102536-BS 36 34 740
CL-DPA-102542-BS 42 40 776
CL-DPA-103036-BS 36 30 2 34 785
CL-DPA-122030-BS 30 20 12.000 1.5 28 421
CL-DPA-103042-BS 800mm 31.50 42 30 10.000 2 39.8 920
CL-DPA-63755-BS* 1000mm 39.37 53 37 6.000 2 30 1650


*Solid casting without center core

MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C D T V WEIGHT
(LBS)
CL-DPA-31619.5-300-BO* 300mm 11.81 19.5 16 3 1.5 18 138
CL-DPA-41218-300-BO* 18 12 4 16 123
CL-DPA-61218-BO* 11.8 6 165
CL-DPA-31619.5-400-BO* 400mm 15.75 19.5 16 3 1.5 18 138
CL-DPA-4819.5-BO* 19.5 8 4 18 114
CL-DPA-41218-400-BO* 18 12 16 146
CL-DPA-41520-BO* 20 15 18.5 180
CL-DPA-41524-BO* 24 22.5 236
CL-DPA-41620-BO* 20 16 1.75 18 190
CL-DPA-61820-BO* 20 18 6 1.5 18 216
CL-DPA-81520-BO 20 15.7 8 18 205
CL-DPA-81524-BO 24 22 260
CL-DPA-81528-BO 28 2.5 25.5 284
CL-DPA-121521-BO 21 15 12 2 19 305
CL-DPA-41624-BO 500mm 19.69 24 16 4 2 22.5 268
CL-DPA-62024-BO* 24 20 6 1.5 22 360
CL-DPA-62028-BO* 28 26 450
CL-DPA-81526-2.5-BO 26 15 8 2.5 23 286
CL-DPA-82024-BO 24 20 1.5 20 324
CL-DPA-82029-BO 29 25 323
CL-DPA-82634-BO 34 26 30 600
CL-DPA-102029-BO 29 20 10 26.5 336
CL-DPA-42424-BO* 630mm 24.80 24 24 4 1.5 22 375
CL-DPA-42532-BO* 32 24.8 2 30 510
CL-DPA-5.54039-BO 39 40 5.5 2 36 1076
CL-DPA-62530-BO* 30 24.8 6 2 28 630
CL-DPA-62835-BO* 35 28 33 642
CL-DPA-63638-BO 38 36 36.2 1024
CL-DPA-82530-BO 30 25 8 1.5 28 530
CL-DPA-102530-BO 30 25 10 1.5 28 580
CL-DPA-102536-BO 36 34 740
CL-DPA-102542-BO 42 40 776
CL-DPA-103036-BO 36 30 2 34 785
CL-DPA-122030-BO 30 20 12 1.5 28 421
CL-DPA-103042-BO 800mm 31.50 42 30 10 2 39.8 920
CL-DPA-63755-BO* 1000mm 39.37 53 37 6 2 30 1650


*Solid casting without center core

UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C D T V WEIGHT
(LBS)
CL-DPA-31619.5-300* 300mm 11.81 19.5 16 3 1.5 18 138
CL-DPA-41218-300* 18 12 4 16 123
CL-DPA-61218* 11.8 6 165
CL-DPA-31619.5-400* 400mm 15.75 19.5 16 3 1.5 18 138
CL-DPA-4819.5* 19.5 8 4 18 114
CL-DPA-41218-400* 18 12 16 146
CL-DPA-41520* 20 15 18.5 180
CL-DPA-41524* 24 22.5 236
CL-DPA-41620* 20 16 1.75 18 190
CL-DPA-61820* 20 18 6 1.5 18 216
CL-DPA-81520 20 15.7 8 18 205
CL-DPA-81524 24 22 260
CL-DPA-81528 28 2.5 25.5 284
CL-DPA-121521 21 15 12 2 19 305
CL-DPA-41624 500mm 19.69 34 16 4 2 22.5 268
CL-DPA-62024* 24 20 6 1.5 22 360
CL-DPA-62028* 28 26 450
CL-DPA-81526-2.5 26 15 8 2.5 23 286
CL-DPA-82024 24 20 1.5 20 324
CL-DPA-82029 29 25 323
CL-DPA-82634 34 26 30 600
CL-DPA-102029 29 20 10 26.5 336
CL-DPA-42424* 630mm 24.80 24 24 4 1.5 22 375
CL-DPA-42532* 32 24.8 2 30 510
CL-DPA-5.54039 39 40 5.5 2 36 1076
CL-DPA-62530* 30 24.8 6 2 28 630
CL-DPA-62835* 35 28 33 642
CL-DPA-63638 38 36 36.2 1024
CL-DPA-82530 30 25 8 1.5 28 530
CL-DPA-102530 30 25 10 1.5 28 580
CL-DPA-102536 36 34 740
CL-DPA-102542 42 40 776
CL-DPA-103036 36 30 2 34 785
CL-DPA-122030 30 20 12 1.5 28 421
CL-DPA-103042 800mm 31.50 42 30 10 2 39.8 920
CL-DPA-63755* 1000mm 39.37 53 37 6 2 30 1650


*Solid casting without center core
Carr Lane Manufacturing Co.
en_1983