USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

EIGHT-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-OCT-100500250-BS 400mm 15.75 19.7 (500mm) 3.94 (100mm) 1.8 4.921 (125mm) 160
CL-OCT-110500280-400-BS 4.33 (110mm) 1.5 5.512 (140mm) 145
CL-OCT-110500280-500-BS 500mm 19.69 19.7 (500mm) 4.33 (110mm) 1.5 5.512 (140mm) 145
CL-OCT-125575400-BS 22.6 (575mm) 4.92 (125mm) 1.8 5.906 (150mm) 240
CL-OCT-150600390-BS 630mm 24.80 23.6 (600mm) 5.91 (150mm) 1.5 7.874 (200mm) 270
CL-OCT-150700390-BS 27.6 (700mm) 7.874 (200mm) 295


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-OCT-42010-BS 400mm 15.75 20 4 1.8 5.000 160
CL-OCT-42011-400-BS 4.5 1.5 5.500 145
CL-OCT-42011-500-BS 500mm 19.69 20 4.5 1.5 5.500 145
CL-OCT-52312-BS 23 5 1.8 6.000 240
CL-OCT-62415-BS 630mm 24.80 24 6 1.5 7.500 270
CL-OCT-62815-BS 28 295


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-OCT-42010-BO 400mm 15.75 20 4 1.8 5 160
CL-OCT-42011-400-BO 4.5 1.5 5.5 145
CL-OCT-42011-500-BO 500mm 19.69 20 4.5 1.5 5.5 145
CL-OCT-52312-BO 23 5 1.8 6 240
CL-OCT-62415-BO 630mm 24.80 24 6 1.5 7.5 270
CL-OCT-62815-BO 28 295


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-OCT-42010 400mm 15.75 20 4 1.8 5 160
CL-OCT-42011-400 4.5 1.5 5.5 145
CL-OCT-42011-500 500mm 19.69 20 4.5 1.5 5.5 145
CL-OCT-52312 23 5 1.8 6 240
CL-OCT-62415 630mm 24.80 24 6 1.5 7.5 270
CL-OCT-62815 28 295

Carr Lane Manufacturing Co.
en_1990