USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SIX-SIDED TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-HXB-105300105-400-BS 400mm 15.75 11.8 (300mm) 4.13 (105mm) 1.5 3.580 76
CL-HXB-105450105-BS 17.7 (450mm) 92
CL-HXB-200600200-500-BS 500mm 19.69 23.6 (600mm) 7.87 (200mm) 1.5 6.819 220
CL-HXB-200700200-500-BS 27.6 (700mm) 255
CL-HXB-225700225-BS 630mm 24.80 27.6 (700mm) 8.86 (225mm) 1.8 7.671 467
CL-HXB-2001270200-800-BS 800mm 31.50 50 (1270mm) 7.87 (200mm) 2 6.819 370
CL-HXB-2001270200-BS 1000mm 39.37 50 (1270mm) 7.87 (200mm) 2 6.819 376


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C T X
(+.015)
WEIGHT
(LBS)
CL-HXB-4124-400-BS 400mm 15.75 12 4.25 1.5 3.681 76
CL-HXB-4184-BS 16 92
CL-HXB-8248-20-BS 500mm 19.69 24 8 1.5 6.928 220
CL-HXB-8288-20-BS 28 255
CL-HXB-9289-BS 630mm 24.80 28 9 1.75 7.794 467
CL-HXB-8508-800-BS 800mm 31.50 50 8 2 6.928 370
CL-HXB-8508-BS 1000mm 39.37 50 8 2 6.928 376


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-HXB-4124-400-BO 400mm 15.75 12 4.25 1.5 3.68 76
CL-HXB-4184-BO 16 92
CL-HXB-8248-20-BO 500mm 19.69 24 8 1.5 6.93 220
CL-HXB-8288-20-BO 28 255
CL-HXB-9289-BO 630mm 24.80 28 9 1.75 7.79 467
CL-HXB-8508-800-BO 800mm 31.50 50 8 2 6.93 370
CL-HXB-8508-BO 1000mm 39.37 50 8 2 6.93 376


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C T X WEIGHT
(LBS)
CL-HXB-4124-400 400mm 15.75 12 4.25 1.5 3.68 76
CL-HXB-4184 16 92
CL-HXB-8248-20 500mm 19.69 24 8 1.5 6.93 220
CL-HXB-8288-20 28 255
CL-HXB-9289 630mm 24.80 28 9 1.75 7.79 467
CL-HXB-8508 800mm
& 1000mm
39.37 50 8 2 6.93 376

Carr Lane Manufacturing Co.
en_1989