USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

FOUR-SIDED
ROTARY TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. BLOCK
SIZE
A
DIA
B C
(+.030)
D
(+.030)
T V WEIGHT
(LBS)
CL-NCB-75525150RB-BS 75mm x 150mm 6.50
(165mm)
20.7
(525mm)
2.953
(75mm)
5.906
(150mm)
1.5 17.7 48
CL-NCB-100300100RB-BS 100mm x 100mm 5.91
(150mm)
11.8
(300mm)
3.937
(100mm)
3.937
(100mm)
1.2 10.8 27
CL-NCB-100500100RB-BS 11.81
(300mm)
19.7
(500mm)
1.5 17.7 45
CL-NCB-100700100RB-BS 14.76
(375mm)
27.6
(700mm)
26 87
CL-NCB-150500150RB-BS 150mm x 150mm 11.81
(300mm)
19.7
(500mm)
5.906
(150mm)
5.906
(150mm)
1.5 17.7 90
CL-NCB-150925150RB-BS 36.4
(925mm)
33.5 170
CL-NCB-1501900150RB-BS 8.86
(225mm)
74.8
(1900mm)
73.8 345


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. BLOCK
SIZE
A
DIA
B C
(+.030)
D
(+.030)
T V WEIGHT
(LBS)
CL-NCB-3216RB-BS 3x6 6.5 21 3.000 6.000 1.5 18 48
CL-NCB-4124RB-BS 4x4 6 12 4.000 4.000 1 11 27
CL-NCB-4204RB-BS 12 20 1.5 18 45
CL-NCB-4284RB-BS 15 28 26 87
CL-NCB-6206RB-BS 6x6 12 20 6.000 6.000 1.5 18 90
CL-NCB-6376RB-BS 12 37 34 170
CL-NCB-6756-9RB-BS 9 75 73 345


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES (INCH BASE DIAMETER)

PART NO. BLOCK
SIZE
A
DIA
B C D T V WEIGHT
(LBS)
CL-NCB-3216RB-BO 3x6 6.5 21 3 6 1.5 18 48
CL-NCB-4124RB-BO 4x4 6 12 4 4 1 11 27
CL-NCB-4204RB-BO 12 20 1.5 18 45
CL-NCB-4284RB-BO 15 28 26 87
CL-NCB-6206RB-BO 6x6 12 20 6 6 1.5 18 90
CL-NCB-6376RB-BO 12 37 34 170
CL-NCB-6756-9RB-BO 9 75 73 345


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES (METRIC BASE DIAMETER)

PART NO. BLOCK
SIZE
A
DIA
B C D T V WEIGHT
(LBS)
CL-NCB-75525150RB-BO 75mm x 150mm 6.50
(165mm)
20.7
(525mm)
2.95
(75mm)
5.91
(150mm)
1.5 17.7 48
CL-NCB-100300100RB-BO 100mm x 100mm 5.91
(150mm)
11.8
(300mm)
3.94
(100mm)
3.94
(100mm)
1.2 10.8 27
CL-NCB-100500100RB-BO 11.81
(300mm)
19.7
(500mm)
1.5 17.7 45
CL-NCB-100700100RB-BO 14.76
(375mm)
27.6
(700mm)
26 87
CL-NCB-150500150RB-BO 150mm x 150mm 11.81
(300mm)
19.7
(500mm)
5.91
(150mm)
5.91
(150mm)
1.5 17.7 90
CL-NCB-150925150RB-BO 36.4
(925mm)
33.5 170
CL-NCB-1501900150RB-BO 8.86
(225mm)
74.8
(1900mm)
73.8 345


UNMACHINED BLANK CASTINGS
PART NO. BLOCK
SIZE
A
DIA
B C D T V WEIGHT
(LBS)
CL-NCB-3216RB 3x6 6.5 21 3 6 1.5 18 48
CL-NCB-4124RB 4x4 6 12 4 4 1 11 27
CL-NCB-4204RB 12 20 1.5 18 45
CL-NCB-4284RB 15 28 26 87
CL-NCB-6206RB 6x6 12 20 6 6 1.5 18 90
CL-NCB-6376RB 12 37 34 170
CL-NCB-6756-9RB 9 75 73 345

Carr Lane Manufacturing Co.
en_1987