USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

WINDOW TOOLING BLOCKS

 


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (METRIC SIZES)

PART NO. PALLET
SIZE
A B C D
(+.030)
T Y WEIGHT
(LBS)
CL-WIN-75400710-BS 400mm 15.75 28 (710mm) 15.75 (400mm) 2.953 (75mm) 1.5 20.5 134
CL-WIN-100400500-BS 19.7 (500mm) 3.937 (100mm) 9.8 134
CL-WIN-100500725-BS 500mm 19.69 28.5 (725mm) 19.69 (500mm) 3.937 (100mm) 1.5 21.5 197
CL-WIN-100650825-BS 32.5 (825mm) 25.6 (650mm) 2 21 339
CL-WIN-100630925-BS 630mm 24.80 36.4 (925mm) 24.8 (630mm) 3.937 (100mm) 2 29 363


MACHINED BASE WITH MOUNTING HOLES,
AND MACHINED FACES (INCH SIZES)

PART NO. PALLET
SIZE
A B C D
(+.030)
T Y WEIGHT
(LBS)
CL-WIN-31528-BS 400mm 15.75 28 15 3.000 1.5 20.5 134
CL-WIN-41520-BS 20 4.000 9.8 134
CL-WIN-41926-BS 500mm 19.69 26 19 4.000 1.75 18.8 175
CL-WIN-41929-BS 29 19 1.5 21.5 197
CL-WIN-42633-BS 33 26 2 21 339
CL-WIN-42537-BS 630mm 24.80 37 25 4.000 2 29 363
CL-WIN-43434-BS 34 34 26 380


MACHINED BASE WITH MOUNTING HOLES,
AND UNMACHINED FACES

PART NO. PALLET
SIZE
A B C D T Y WEIGHT
(LBS)
CL-WIN-31528-BO 400mm 15.75 28 15 3 1.5 20.5 134
CL-WIN-41520-BO 20 4 9.8 134
CL-WIN-41926-BO 500mm 19.69 26 19 4 1.75 18.8 175
CL-WIN-41929-BO 29 19 1.5 21.5 197
CL-WIN-42633-BO 33 26 2 21 339
CL-WIN-42537-BO 630mm 24.80 37 25 4 2 29 363
CL-WIN-43434-BO 34 34 26 380


UNMACHINED BLANK CASTINGS
PART NO. PALLET
SIZE
A B C D T Y WEIGHT
(LBS)
CL-WIN-31528 400mm 15.75 28 15 3 1.5 20.5 134
CL-WIN-41520 20 4 9.8 134
CL-WIN-41926 500mm 19.69 26 19 4 1.75 18.8 175
CL-WIN-41929 29 1.5 21.5 197
CL-WIN-42633 33 26 2 21 339
CL-WIN-42537 630mm 24.80 37 25 4 2 29 363
CL-WIN-43434 34 34 26 380

Carr Lane Manufacturing Co.
en_1991