USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HOLLOW CYLINDERS
WITH PLUNGER EXTENSION

 


HOLLOW CYLINDERS WITH PLUNGER EXTENSION
VERSION 1

Clamping force (lbs) 7500 psi 2300 7000 11000
6000 psi 1900 5600 8700
5000 psi 1500 4700 7300
4000 psi 1200 3700 5800
3000 psi 930 2800 4400
Spring Return force, single acting (lbs) 20 45 61
Return force
double acting (lbs)
7500 psi 2300 5600 8800
6000 psi 1900 4500 7100
5000 psi 1500 3700 5900
4000 psi 1200 3000 4700
3000 psi 930 2200 3500
Center-hole stud size M6 M10 M12
Rod Dia 12mm 20mm 25mm
Max. operating pressure (psi) 7500 7500 7500
Clamping Stroke Single Acting .24 .31 .39
Double Acting .39 .47 .63
Fluid req'd (cu. In.) Clamping .25 1.17 2.30
Return (D.A.) .25 .96 1.87
A M40 x 1.5 M48 x 1.5 M60 x 1.5
B Dia 1.57 1.89 2.36
C Dia 2.56 2.83 3.35
D1 Dia .472 .787 .984
D2 Dia .472 .623 .787
E x Depth of thread M6 x .31 deep M10 x .47 deep M12 x .59 deep
F 1.18 1.10 1.34
G 2.28 2.68 3.15
H Dia 1.181 1.575 1.969
I Dia 2.05 2.36 2.83
K Dia .256 .413 .492
M x Depth of thread M6 x .31 deep M6 x .31 deep M6 x .39 deep
N Dia .27 .27 .27
O .91 .91 .91
P .47 .47 .47
Q .47 .55 .75
S .20 .24 .28
SW 10mm 17mm 22mm
Weight (lbs) 1.8 2.6 4.0
Part No., Single acting CLR-1752-004-HC CLR-1754-004-HC CLR-1755-004-HC
Part No., Double acting CLR-1752-023-HCD CLR-1754-023-HCD CLR-1755-023-HCD


ACCESSORIES — VERSION 1
Part No., Lock Ring CLR-99-HCA CLR-24-HCA CLR-11-HCA



HOLLOW CYLINDERS WITH PLUNGER EXTENSION
VERSION 2

Clamping force (lbs) 7500 psi 17000 27000 44000
6000 psi 14000 22000 35000
5000 psi 11000 18000 29000
4000 psi 9100 14000 23000
3000 psi 6800 11000 18000
Spring Return force, single acting (lbs) 86 106 214
Return force
double acting (lbs)
7500 psi 13000 22000 36000
6000 psi 11000 17000 28000
5000 psi 9000 14000 24000
4000 psi 7200 12000 19000
3000 psi 5400 8700 14000
Center-hole stud size M16 M20 M24
Rod Dia 32mm 40mm 50mm
Max. operating pressure (psi) 7500 7500 7500
Clamping Stroke Single Acting .47 .63 .79
Double Acting .79 1.26 1.57
Fluid req'd (cu. In.) Clamping 4.50 8.83 18.4
Return (D.A.) 3.54 7.14 15.9
A M75 x 1.5 M90 x 2 M120 x2
B Dia 2.95 3.54 4.72
C Dia 4.13 4.92 6.30
D1 Dia 1.256 1.575 1.969
D2 Dia .984 1.256 1.575
E x Depth of thread M16 x .79 deep M20 x .98 deep M24 x 1.18 deep
F 2.36 2.83 3.94
G 3.70 4.57 5.39
H Dia 2.362 2.756 3.858
I Dia 3.54 4.25 5.51
K Dia .650 .827 .984
M x Depth of thread M8 x .39 deep M10 x .55 deep M12 x .59 deep
N Dia .35 .43 .53
O .79 .87 .98
P .47 .59 .59
Q .91 1.38 1.69
R Dia 1.102 1.378 1.693
S .35 .39 .39
SW 27mm 36mm 46mm
Weight (lbs) 4.9 9.7 21.4
Part No., Single acting CLR-1756-004-HC CLR-1757-004-HC CLR-1758-004-HC
Part No., Double acting CLR-1756-023-HCD CLR-1757-023-HCD CLR-1758-023-HCD


ACCESSORIES — VERSION 2
Part No., Flange Base CLR-3456-310-HCA CLR-3456-313-HCA CLR-3456-312-HCA
Part No., Cap Screw (4 req'd) CLR-3300-237-HCA CLR-3300-277-HCA CLR-3300-054-HCA
Part No., Lock Ring CLR-73-HCA CLR-12-HCA CLR-34-HCA

Carr Lane Roemheld Mfg. Co.
en_2226