WORK SUPPORTS
| |

|
TOP FLANGE – FLUID ADVANCED
| Load Capacity (lbs) |
7500 psi |
3900 |
9800 |
24000 |
| 6000 psi |
3100 |
7600 |
19000 |
| 5000 psi |
2500 |
6200 |
15000 |
| 4000 psi |
1900 |
4700 |
12000 |
| 3000 psi |
1300 |
3300 |
8000 |
| Plunger Dia |
20mm |
32mm |
50mm |
| Fluid req'd (cu. In.) |
.06 |
.20 |
.60 |
Max. fluid flow rate (cu. In./min.) |
92 |
128 |
366 |
Max. operating pressure (psi) |
7500 |
7500 |
7500 |
Min. operating pressure (psi) |
1500 |
1500 |
1500 |
| Stroke |
.47 |
.63 |
.79 |
Spring contact force (lbs) |
Fully extended |
3.4 |
6.7 |
11 |
Fully retracted |
5.6 |
13 |
23 |
| A |
2.76 |
3.35 |
4.92 |
| B |
1.97 |
2.48 |
3.74 |
| C |
.47 |
.47 |
.79 |
| D |
1.457 |
1.890 |
2.835 |
| D1 Dia |
.787 |
1.260 |
1.969 |
| E |
.55 |
.71 |
.59 |
| F Dia |
.626 |
.626 |
.772 |
| G |
M12 |
M12 |
M16 |
| H |
3.86 |
4.72 |
6.77 |
| H1 |
4.25 |
5.12 |
7.17 |
| J Dia |
1.764 |
2.354 |
3.535 |
| K Dia |
1.81 |
2.40 |
3.58 |
| L |
1.04 |
1.36 |
2.17 |
| M |
1.043 |
1.220 |
1.772 |
| N |
1.260 |
2.992 |
4.882 |
| O |
2.362 |
2.323 |
4.173 |
| P Dia |
.260 (1/4 or M6) |
.335 (5/16 or M8) |
.551 (1/2 or M12) |
| Q |
.787 |
1.063 |
1.654 |
| R |
1.77 |
1.77 |
2.36 |
| S |
1.10 |
1.61 |
2.76 |
| T |
.91 |
1.14 |
1.02 |
| U |
1.181 |
1.496 |
2.165 |
| X |
3.62 |
4.57 |
6.46 |
| SW1 |
17mm |
27mm |
41mm |
| SW2 |
19mm |
19mm |
24mm |
| Part No. |
CLR-1953-322-WS |
CLR-1955-322-WS |
CLR-1957-322-WS |
|
ACCESSORIES
|
en_2231
|