USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
SWING CLAMPS
»
SWING CLAMPS (TOP FLANGE, CARTRIDGE TYPE)
»
Robust (3, 4, 5, 6 Series)
SWING CLAMPS
TOP FLANGE, CARTRIDGE TYPE, ROBUST SWING CLAMPS
Clamping Force with
Heavy-Duty Arm (lbs)
5000 psi
1300
1900
4000 psi
1000
1500
3000 psi
760
1100
2000 psi
510
770
1000 psi
260
400
Clamp Size
3 series
4 series
Piston Dia
23mm
28mm
Rod Dia
16mm
20mm
Fluid req'd to clamp (cu. In.)
0.3
0.44
Fluid req'd to unclamp (cu. In.)
0.59
0.9
Max. fluid flow rate
Clamping
37
51
(cu. In./min.)
Unclamping
73
102
Max. operating pressure (psi)
5000
5000
Min. operating pressure (psi)
450
450
Total stroke
0.91
0.94
Swing stroke
0.44
0.47
Clamping stroke
0.47
0.47
A
1.299
1.575
B
1.7
2.13
C
0.91
1.06
D Dia
0.63
0.787
D1 Dia
1.1
1.5
D2 Dia (Optional Metallic Wiper)
1.34
1.75
E (Depth of fit)
1.77
1.97
F
1.06
1.18
G
M14 x 1.5
M18 x 1.5
H +/-.02
5.91
6.34
M
2.19
2.22
O
0.63
0.63
P Dia
0.26
0.33
P1
0.51
0.39
P2 Dia
1/4-20 or M6
5/16-18 or M8
R1 Dia
1.378
1.6535
R2 Dia
1.4173
1.7323
S +/-.008
2.874
3.071
T
0.295
0.354
U Dia Max
0.157
0.157
V
0.98
0.98
V1 (Optional Metallic Wiper)
1.18
1.18
W Min (Thickness below clamp)
0.55
0.63
X +/-.02
3.05
3.31
Z
0.79
0.79
Weight (Lbs)
2
3.1
Part No.,
without arm
CW
CLR-1843-R23-SCD
CLR-1844-R24-SCD
CCW
CLR-1843-L23-SCD
CLR-1844-L24-SCD
Zero°
CLR-1843-023-SCD
CLR-1844-024-SCD
Part No.,
without arm,
with optional
metallic wiper
installed
CW
CLR-1843-R23M-SCD
CLR-1844-R24M-SCD
CCW
CLR-1843-L23M-SCD
CLR-1844-L24M-SCD
Zero°
CLR-1843-023M-SCD
CLR-1844-024M-SCD
ACCESSORIES
Part No.,
Heavy-Duty Clamping Arm, Tapped
CLR-0354-152-SCA
CLR-0354-153-SCA
Part No.,
Heavy-Duty Clamping Arm, untapped
CLR-3548-660-SCA
CLR-3548-661-SCA
Part No.,
Metallic Wiper (Spare Part)
CLR-0341-104-SCA
CLR-0341-106-SCA
Part No.,
Index Pin
CLR-3301-281-SCA
CLR-3301-281-SCA
A
2.28
2.95
B
0.669
0.866
C
1.1
1.42
D
0.55
0.63
E
1.38
1.97
F
0.63
0.63
G
M8
M10
H Max
1.77
2.52
H Min
0.2
0.24
K Dia
.1181 (3mm)
.1181 (3mm)
L
0.354
0.354
M
0.307
0.386
Weight of
clamping arm
(lbs)
0.5
1.5
DIMENSIONS FOR CUSTOM ARMS
A
0.669
0.866
B
0.098
0.157
C Dia
0.787
0.965
D Dia +/-.003
0.625
0.7825
E
0.335
0.394
F
0.866
1.063
G
M14 x 1.5
M18 x 1.5
H Dia
.6299 (16mm)
.7874 (20mm)
PNEUMATIC POSITION CONTROL
Clamp Size
3 Series
4 Series
Pneumatic Connection
M3 threaded port or O-Ring port
Nominal dia
.039
Max. air pressure (psi)
145
Operating force (lbs) per psi
.078
+ spring force (lbs)
+ 7.4 max
Pressure drop in
open position, in the
range of 15 to 75 psi (psi)
Approx. 2.9
Part No., Pneumatic Position Control
CLR-0353-889-SCA
Part No., Spare O-Ring
CLR-3000-274-SW
Part No., M3 Insertion Nipple Fitting
CLR-3890-188-AF
en_2209