| |

|
SELF-LOCKING LATERAL CLAMP-SUPPORT ELEMENTS
Maximum Clamping Force (lbs) |
Without Extended Piston Rod |
1100 |
With Extended Piston Rod |
940 |
Fluid req'd for clamping (cu. In.) |
Without Extended Piston Rod |
.17 |
With Extended Piston Rod |
.15 |
| Fluid req'd for unclamping (cu. In.) |
.13 |
| Max. operating pressure (psi) |
4300 |
| Stroke |
.197 |
| A |
1.77 |
| A1 |
1.299 |
| B |
1.77 |
| B1 |
1.299 |
| C dia. |
1.378 |
| C1 dia. |
1.260 |
| C2 dia. |
1.3770/1.3760 |
| D dia |
.472 |
| E |
M5 |
| F |
.39 |
| G |
.118 |
| H |
.945 |
| H1 |
.972 |
| H2 |
.445 |
| H3 |
1.339 |
| J |
.260 (1/4 or M6) |
| J1 |
.43 |
| K |
.16 |
| L |
3.46 |
| M |
1.654 |
| M1 |
.236 |
| M2 |
.276 |
| O |
.646 |
| O1 |
.094 |
| P |
.177 |
| Q |
1.67 |
| W |
1.3780/1.3789 |
| Part No. |
Without Extended Piston Rod |
CLR-1915-150-WSD |
With Extended Piston Rod |
CLR-1915-151-WSD |
|

|
MOUNTING BLOCKS
| A |
1.77 |
| A1 |
1.299 |
| B1 |
1.299 |
| J |
.260 (1/4 or M6) |
| P1 |
1.319 |
| P2 |
.37 |
| Q |
1.673 |
| Q1 |
1.04 |
| Q2 |
.37 |
| U |
2.205 |
| X |
.55 |
| X1 |
.67 |
| ANS |
1/8 BSPP |
| Part No. |
CLR-0191-500-WSA |
|

|
INTERMEDIATE PLATES
|

|
PNEUMATIC POSITION CONTROLS
|

|
INDUCTIVE POSITION CONTROLS
| Voltage |
10 to 30 VDC |
| Residual ripple max. |
15% |
| Constant current max. |
150 mA |
| Switching function |
Interlock |
| Output |
PNP |
| Body material |
Stainless Steel |
| Code class |
IP 67 |
| Environmental temperature |
-13 to 158°F |
| Connection |
Plug M8x1 |
| Length of cable |
16.4 feet |
| LED Function display |
Yes |
| Protected against short curcuits |
Yes |
| T |
1.57 |
| T1 |
1.24 |
| T2 |
.63 |
| Part No., Inductive Position Control |
CLR-0353-850-PM |
| Part No., Inductive Proximity Switch (2 req'd) |
CLR-3829-198-PM |
Part No., Connecting Cable with Right-Angle Plug (2 req'd) |
CLR-3829-099-PM |
|

|

|