| Maximum Clamping Force (lbs) |
1100 |
2700 |
4000 |
| Fluid req'd (cu. In.) |
Clamping |
.17 |
.66 |
1.62 |
| Unclamping |
.13 |
.51 |
1.34 |
| Max. operating pressure (psi) |
4300 |
4300 |
4300 |
| Stroke |
.197 |
.315 |
.472 |
| A1 |
3.35 |
4.06 |
5.00 |
| A2 |
1.858 |
2.362 |
2.795 |
| B |
1.57 |
1.97 |
2.52 |
| C1 |
1.77 |
2.60 |
3.07 |
| C2 |
1.890 |
2.717 |
3.189 |
| C3 |
1.38 |
1.49 |
1.87 |
| D Dia |
.472 (12mm) |
.787 (20mm) |
.866 (22mm) |
| E |
M5 |
M10 |
M12 |
| Fluid req'd (cu. In.) |
.39 |
.91 |
.95 |
| G1 |
.59 |
.39 |
.47 |
| G2 |
.965 |
1.102 |
1.614 |
| G3 |
1.535 |
1.772 |
1.732 |
| G4 |
.965 |
1.102 |
1.024 |
| G5 |
1.535 |
2.244 |
2.953 |
| H1 |
.256 |
.276 |
.354 |
| H2 |
1.063 |
1.417 |
1.811 |
| H3 |
.45 |
.43 |
.43 |
| H4 |
.47 |
.27 |
.35 |
| H5 |
1.516 |
1.575 |
2.047 |
| H6 |
.315 |
1.575 |
2.047 |
| J1 Dia |
.41 |
.59 |
.71 |
| J2 Dia |
.260 (1/4 or M6) |
.335 (5/16 or M8) |
.413 (3/8 or M10) |
| J3 Dia |
.37 |
.43 |
.59 |
| J4 Dia |
.217 (#10 or M5) |
.260 (1/4 or M6) |
.335 (5/16 or M8) |
| K1 |
.71 |
.79 |
.98 |
| K2 |
1.44 |
2.05 |
2.52 |
| K3 |
.394 |
2.047 |
2.520 |
| K4 |
.866 |
.787 |
.984 |
| L1 |
.984 |
1.299 |
1.575 |
| L2 |
.630 |
.669 |
.945 |
| M1 |
.382 |
.421 |
.421 |
| M2 |
2.382 |
3.346 |
4.154 |
| N1 |
.382 |
.421 |
.421 |
| N2 |
2.382 |
3.346 |
4.154 |
| P |
1/8 BSPP |
1/4 BSPP |
1/4 BSPP |
| Part No. |
CLR-1915-100-WSD |
CLR-1915-300-WSD |
CLR-1915-400-WSD |
|