POSITION-FLEXIBLE PARALLEL-SLIDE CLAMPS
| |

|
PARALLEL-SLIDE FLOATING CLAMPS
| Clamping Force @ 3600 psi (lbs) |
1600 |
| Support capacity @ 3600 psi (lbs) |
900 |
| Fluid req'd (cu. In.) |
Clamping |
.12 |
| Unclamping |
.04 |
| Locking |
.33 |
| Max. operating pressure (psi) |
3600 |
| Clamping stroke per jaw |
.236 |
| A |
4.094 |
| B |
2.598 |
| C |
2.236 |
| D |
2.126 |
| E |
1.732 |
| F |
.591 |
| G |
.079 |
| H |
.276 |
| J |
.3144/.3139 |
| K |
.315 |
| L |
.551 |
| M |
.315 |
| M1 |
M6 x .47 deep |
| M2 |
M6 x .39 deep |
| N1 |
1.969 |
| N2 Dia |
.256 |
| N3 |
1.77 |
| O1 |
2.047 |
| O2 |
M6 |
| O3 (Max. screw-in depth) |
1.06 |
| O4 |
.315 |
| O5 |
.512 |
| O6 |
.787 |
| P1 |
1.024 |
| P2 |
.827 |
| P3 |
.787 |
| P4 x Depth of thread |
M6 x .31 deep |
| Q1 |
.39 |
| Q2 |
.48 |
| Q3 |
.99 |
| R1 |
.85 |
| R2 |
.66 |
| R3 |
1.23 |
| S1 |
.906 |
| S2 |
.591 |
| S3 |
.591 |
| T1 |
.689 |
| T2 |
.984 |
| T3 |
1.004 |
| U1 |
.984 |
| U2 |
.984 |
| V1 |
.827 |
| V2 |
.827 |
| Part No. |
CLR-4412-974-VS |
|

|
CLAMPING JAWS
| Workpiece thickness range |
.24 to .55" |
| Adjustment range |
0 to .71" |
Max. height of clamping point with custom jaws |
1.22 |
Part No., Clamping Jaw (2 Req'd) |
CLR-3548-447-VSA |
|
en_2146
|