| Max. clamping force Fsp (lbs) |
1700 |
| Max. retention force Fh (lbs) |
2200 |
Contact force (lbs) (Depends on workpiece position in the floating range) |
0 to 7 |
| Floating range |
+/- .157 |
| Fluid req'd to clamp (cu. In.) |
.82 |
| Fluid req'd to unclamp (cu. In.) |
.49 |
| Fluid req'd to lock (cu. In.) |
.01 |
| Max. fluid flow rate (cu. In./min.) |
55 |
| Part No., with Hoses at the Back |
CLR-4412-977-VS |
| Part No., with Hoses at the Side |
CLR-4412-978-VS |