| Clamp Size |
Size 1 |
Size 2 |
| Clamping Function |
Without Self-Locking |
With Self-Locking |
Without Self-Locking |
With Self-Locking |
| Maximum Clamping Force (lbs) |
2800 |
1800 |
7200 |
4600 |
| Fluid req'd (cu.in.) |
Clamping |
1.76 |
6.22 |
| Unclamping |
1.39 |
4.66 |
| Maximum Operating Pressure (psi) |
1500 |
2300 |
| Clamping Stroke, H |
0.236 |
0.315 |
| A |
3.66 |
4.96 |
| B +0/-.004 |
2.362 |
3.465 |
| C |
2.13 |
2.95 |
| D |
1.063 |
1.476 |
| E Dia |
0.866 |
1.378 |
| F1 |
0.394 |
0.512 |
| F2 |
1.024 |
1.575 |
| G1 (Vertical stroke) |
0.591 |
1.024 |
| G2 |
0.118 |
0.118 |
| H1 |
0.551 |
0.748 |
| H2 |
0.433 |
0.591 |
| H3 (Midpoint clamping height) |
0.531 |
0.728 |
| H4 |
0.16 |
0.24 |
| H5 |
1.61 |
2.36 |
| J |
0.827 |
1.339 |
| K Radius |
0.59 |
0.98 |
| L |
0.47 |
0.51 |
| M |
0.63 |
0.827 |
| N |
1.969 |
2.835 |
| P |
.260 (1/4 or M6) |
.433 (3/8 or M10) |
| R |
0.43 |
0.71 |
| S |
0.51 |
0.79 |
| T |
1.496 |
2.087 |
| U |
0.551 |
0.591 |
| V |
1/8 BSPP |
1/4 BSPP |
| X1 |
2.85 |
3.9 |
| X2 |
3.11 |
4.252 |
| Y1 |
1.06 |
1.46 |
| Y2 |
0.787 |
1.102 |
| Z |
0.28 |
0.39 |
| Part No. |
CLR-1824-310-EXD |
CLR-1824-410-EXD |
CLR-1824-510-EXD |
CLR-1824-610-EXD |
|