| |

|
SELF-CENTERING FIXTURE VISES (40mm)
| Jaw Width |
40mm |
| 1.575" |
| Max. clamping force (lbs) |
2100 |
| Max. release force (lbs) |
220 |
| Fluid req'd to clamp (cu. in.) |
.23 |
| Fluid req'd to unclamp (cu. in.) |
.13 |
| Max. fluid flow rate (cu. in./min.) |
250 |
| Max. operating pressure (psi) |
3600 |
| Min. operating pressure (psi) |
290 |
| Clamping stroke per jaw |
.197 |
| Weight without jaws (lbs) |
5.2 |
| Part No., Fixture Vise |
CLR-4413-050-VS |
|

|
ADAPTOR PLATES (40mm)
For Self-Centering Fixture Vises with Jaw Width |
40mm |
| Weight (lbs) |
4.2 |
| Part No., Adaptor Plate |
CLR-0441-305-VSA |
|

|
BLANK CLAMPING JAWS (40mm)
For Fixture Vises with Jaw Width |
40mm |
| Part No., Blank Clamping Jaw |
CLR-3548-070-VSA |
Part No., Fastening Screw M6 x 16mm long (2 req'd) |
CLR-3301-107 |
|

|
USER-MADE CLAMPING JAWS (40mm)
For Fixture Vises with Jaw Width |
40mm |
| X (Max. jaw height at 3600 psi) |
2 Screws |
.59 |
| 4 Screws |
1.42 |
| Socket-Head Cap Screws |
M6 |
|

|
SELF-CENTERING FIXTURE VISES (65mm)
| Jaw Width |
65mm |
| 2.559" |
| Max. clamping force (lbs) |
3300 |
| Max. release force (lbs) |
220 |
| Fluid req'd to clamp (cu. in.) |
.60 |
| Fluid req'd to unclamp (cu. in.) |
.27 |
| Max. fluid flow rate (cu. in./min.) |
360 |
| Max. operating pressure (psi) |
3600 |
| Min. operating pressure (psi) |
290 |
| Clamping stroke per jaw |
.315 |
| Weight without jaws (lbs) |
13 |
| Part No., Fixture Vise |
CLR-4413-150-VS |
|

|
ADAPTOR PLATES (65mm)
For Self-Centering Fixture Vises with Jaw Width |
65mm |
| Weight (lbs) |
7.7 |
| Part No., Adaptor Plate |
CLR-0441-315-VSA |
|

|
BLANK CLAMPING JAWS (65mm)
For Fixture Vises with Jaw Width |
65mm |
| Part No., Blank Clamping Jaw |
CLR-3548-080-VSA |
Part No., Fastening Screw M8 x 25mm long (2 req'd) |
CLR-3300-625 |
|

|
USER-MADE CLAMPING JAWS (65mm)
For Fixture Vises with Jaw Width |
65mm |
| X (Max. jaw height at 3600 psi) |
2 Screws |
.98 |
| 4 Screws |
3.07 |
| Socket-Head Cap Screws |
M8 |
|