WORK SUPPORTS
| |

|
THREADED CARTRIDGE—AIR ADVANCED
| Load capacity (lbs) |
7500 psi |
3900 |
9800 |
24000 |
| 6000 psi |
3100 |
7600 |
19000 |
| 5000 psi |
2500 |
6200 |
15000 |
| 4000 psi |
1900 |
4700 |
12000 |
| 3000 psi |
1300 |
3300 |
8000 |
| Plunger Dia |
20mm |
32mm |
50mm |
| Fluid req'd (cu. in.) |
.01 |
.01 |
.01 |
Contact force per 1 psi air (lbs) |
.48 |
1.2 |
3.0 |
Spring return force (lbs) |
Fully extended |
5.6 |
14 |
23 |
Fully retracted |
3.4 |
6.7 |
11 |
Max. operating pressure (psi) |
7500 |
7500 |
7500 |
Min. operating pressure (psi) |
1500 |
1500 |
1500 |
| Stroke |
.47 |
.63 |
.79 |
| D1 Dia |
.787 |
1.260 |
1.969 |
| D2 |
2.05 |
2.52 |
3.94 |
| E Dia |
1.614 |
2.087 |
3.268 |
| F |
46mm |
55mm |
95mm |
| G thread x depth |
USA |
1/2-13 x .50 |
1/2-13 x .50 |
5/8-11 x .62 |
| Metric |
M12 x .47 |
M12 x .47 |
M16 x .79 |
| H3 |
3.27 |
4.06 |
6.06 |
| I Dia |
1.6526/1.6516 |
2.1642/2.1630 |
3.3450/3.3437 |
| J |
17mm |
27mm |
41mm |
| K Dia |
1.6535/1.6545 |
2.1654/2.1665 |
3.3465/3.3478 |
| L |
— |
— |
3.39 |
| M2 |
2.087 |
2.520 |
3.346 |
| N |
.945 |
1.142 |
1.614 |
| O1 |
2.362 |
2.598 |
4.961 |
| P Dia |
— |
— |
.315 |
| Q Dia max. |
.197 |
.197 |
.236 |
| R thread |
USA |
1-3/4"-16 |
2-3/8"-16 |
3-5/8"-16 |
| Metric |
M45 x 1.5 |
M60 x 1.5 |
M90 x 2 |
| S |
1.614 |
1.831 |
2.520 |
| T1 |
2.40 |
2.64 |
5.00 |
| U Dia |
1.732 |
2.244 |
3.425 |
| V |
1.457 |
1.634 |
2.323 |
| W |
.787 |
.945 |
1.417 |
| X |
.669 |
1.299 |
.787 |
| Y |
.413 |
.492 |
.807 |
| Z |
.315 |
.394 |
.394 |
| Part No. |
USA |
CLR-1953-701-WS |
CLR-1955-701-WS |
CLR-1957-701-WS |
| Metric |
CLR-1953-001-WS |
CLR-1955-001-WS |
CLR-1957-001-WS |
|
en_1121
|