WORK SUPPORTS
| |

|
WORK SUPPORTS THREADED BODY (MINI)—AIR ADVANCED
| Load capacity (lbs) |
7500 psi |
1500 |
2200 |
| 6000 psi |
1200 |
1700 |
| 5000 psi |
960 |
1400 |
| 4000 psi |
740 |
1100 |
| 3000 psi |
510 |
750 |
| Plunger Dia |
16mm |
16mm |
| Fluid required (cu. in.) |
.01 |
.01 |
| Seating torque (ft.-lbs) |
44 |
44 |
| Contact force per psi air (lbs) |
.31 |
.31 |
Spring return force (lbs) |
Fully extended |
6.7 |
6.7 |
Fully retracted |
4.5 |
4.5 |
Max. operating pressure (psi) |
7500 |
7500 |
Min. operating pressure (psi) |
1500 |
1500 |
| Stroke |
.31 |
.31 |
| A |
3.31 |
3.70 |
| B |
2.80 |
3.19 |
| C |
2.13 |
2.52 |
| D |
2.85 |
3.25 |
| E thread |
USA |
1-1/4"-16 |
— |
| Metric |
M30 x 1.5 |
M30 x 1.5 |
| F hex |
USA |
1-1/16 |
— |
| Metric |
M30 x 1.5 |
M30 x 1.5 |
| Weight (lbs) |
.6 |
.6 |
Part No., work support only |
USA |
CLR-101-WS |
— |
| Metric |
CLR-1941-000-WS |
CLR-1941-010-WS |
Part No., work support with mounting base |
USA |
CLR-100-WS |
— |
| Metric |
— |
— |
|

|
ACCESSORIES
|
en_1120
|