LOW PROFILE
Clamping Force (lbs) |
Pivoting Arm |
7500 psi |
1100 |
2700 |
7600 |
| 6000 psi |
860 |
2200 |
6000 |
| 5000 psi |
710 |
1800 |
4900 |
| 4000 psi |
550 |
1400 |
3800 |
| 3000 psi |
400 |
1000 |
2800 |
Gooseneck Arm |
5000 psi |
1000 |
2400 |
5800 |
| 4000 psi |
780 |
1900 |
4600 |
| 3000 psi |
560 |
1400 |
3300 |
| Long Arm |
3000 psi |
560 |
1400 |
3300 |
| Clamp size |
3 series |
5 series |
7 series |
| Rod Dia |
20mm |
32mm |
50mm |
| Fluid req'd (cu. in.) |
.15 |
.45 |
1.40 |
| Max. fluid flow rate (cu. in./min.) |
12 |
37 |
100 |
| Safety clutch torque (ft-lbs) |
2.6 |
8.1 |
22 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
| Min. operating pressure (psi) |
450 |
450 |
450 |
| Total stroke |
.55 |
.63 |
.79 |
| Swing stroke |
.28 |
.32 |
.36 |
| Clamping stroke |
.27 |
.31 |
.43 |
| A |
2.990 |
4.724 |
5.984 |
| B |
3.150 |
4.724 |
5.512 |
| C |
4.450 |
5.450 |
7.450 |
| D |
2.93 |
3.29 |
4.29 |
| E |
2.559 |
2.953 |
3.839 |
| F |
5/16-18 |
5/8-11 |
3/4-10 |
| G |
2.000 |
3.062 |
4.062 |
| H |
.315 |
.591 |
.669 |
| I Dia |
1.259 |
1.969 |
2.756 |
| J Dia |
.787 |
1.260 |
1.969 |
| K |
1.575 |
1.772 |
2.165 |
| N |
.787 |
1.102 |
1.654 |
| O |
1.181 |
1.969 |
2.362 |
| P |
.433 |
.433 |
.433 |
| Q |
1.181 |
1.339 |
1.575 |
| R |
.787 |
1.575 |
2.047 |
| S |
4.803 |
7.284 |
8.780 |
| U |
1.240 |
1.850 |
2.421 |
| V |
1.732 |
2.303 |
3.858 |
| W max./min. |
2.50 .25 |
3.09 .44 |
3.84 .50 |
| X |
2.362 |
3.268 |
3.937 |
| Y |
1.772 |
2.953 |
3.543 |
| Z |
3/8-16 |
5/8-11 |
3/4-10 |
| Weight (lbs) |
4.0 |
8.6 |
23.0 |
Part No., with standard pivoting arm |
cw |
CLR-311-SC |
CLR-511-SC |
CLR-711-SC |
| ccw |
CLR-321-SC |
CLR-521-SC |
CLR-721-SC |
Part No., without arm |
cw |
CLR-1883-711-SC |
CLR-1885-711-SC |
CLR-1887-711-SC |
| ccw |
CLR-1883-721-SC |
CLR-1885-721-SC |
CLR-1887-721-SC |
|