| |

|

|
SLIDING PIVOT CLAMPS — SWIVEL PAD
| Clamping force (lbs) |
7500 psi |
4700 |
7400 |
12000 |
| 6000 psi |
3700 |
6000 |
9300 |
| 5000 psi |
3100 |
5000 |
7800 |
| 4000 psi |
2500 |
4000 |
6200 |
| 3000 psi |
1900 |
3000 |
4700 |
| Fluid req'd to clamp (cu.in.) |
.85 |
1.53 |
2.99 |
| Fluid req'd to unclamp (cu.in.) |
.49 |
.92 |
1.83 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
| Clamping stroke |
.28 |
.31 |
.37 |
| A |
2.76 |
3.31 |
3.90 |
| B |
2.95 |
3.82 |
4.45 |
| C1 |
4.06 |
4.72 |
5.91 |
| C2 |
4.72 |
5.57 |
6.89 |
| D |
.827 |
1.142 |
1.299 |
| E Dia |
.39 |
.39 |
.79 |
| F1 |
.75 |
.79 |
.98 |
| G1 |
1.22 |
1.42 |
1.73 |
| H1, clamping height |
2.72 |
3.21 |
4.00 |
| Ho Upper clamping range |
.18 |
.20 |
.24 |
| Hu Lower clamping range |
.10 |
.12 |
.14 |
| I |
1.57 |
1.57 |
1.57 |
| K Dia |
1.768 |
2.161 |
2.358 |
| L |
2.76 |
3.46 |
3.94 |
| M |
3.15 |
3.94 |
4.72 |
| J |
M10 |
M12 |
M16 |
Recommended torque for Socket-Head Cap Screws (ft-lbs) |
64 |
110 |
270 |
| N1 |
1.260 |
1.5354 |
1.8504 |
| N2 |
1.65 |
1.97 |
2.44 |
| O1 |
.51 |
.59 |
.63 |
| O2 |
.43 |
.51 |
.67 |
| P1 |
.787 |
1.181 |
1.102 |
| P2 |
1.969 |
2.520 |
2.835 |
| R±.0008 |
1.1417 |
1.3780 |
1.4961 |
| S±.0008 |
.5906 |
.7874 |
.7874 |
| T |
.87 |
1.02 |
1.38 |
| U |
3.07 |
3.23 |
3.70 |
| V |
2.60 |
2.76 |
2.83 |
| W Dia +0/-.004 |
1.772 |
2.165 |
2.362 |
| X1 |
.74 |
.87 |
1.10 |
| X2 |
2.42 |
2.76 |
3.46 |
| Y1 |
1.99 |
2.32 |
2.87 |
| Y2 |
1.73 |
2.24 |
2.68 |
| Z1 |
.35 |
.35 |
.37 |
| Z2 |
1.12 |
1.30 |
1.46 |
| Part No. |
CLR-1824-061-EXD |
CLR-1824-111-EXD |
CLR-1824-161-EXD |
|
SLIDING PIVOT CLAMPS — RADIUS NOSE
| Clamping force (lbs) |
7500 psi |
3500 |
5300 |
8600 |
| 6000 psi |
2800 |
4300 |
6900 |
| 5000 psi |
2300 |
3600 |
5700 |
| 4000 psi |
1900 |
2900 |
4600 |
| 3000 psi |
1400 |
2100 |
3400 |
| Fluid req'd to clamp (cu.in.) |
.85 |
1.53 |
2.99 |
| Fluid req'd to unclamp (cu.in.) |
.49 |
.92 |
1.83 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
| Clamping stroke |
.28 |
.31 |
.37 |
| A |
2.76 |
3.31 |
3.90 |
| B |
2.95 |
3.82 |
4.45 |
| C1 |
4.06 |
4.72 |
5.91 |
| C2 |
4.72 |
5.57 |
6.89 |
| D |
.827 |
1.142 |
1.299 |
| E Dia |
.39 |
.39 |
.79 |
| F10 |
1.14 |
1.34 |
1.57 |
| G10 |
1.26 |
1.46 |
1.77 |
| H10, clamping height |
2.72 |
3.21 |
4.00 |
| Ho Upper clamping range |
.18 |
.20 |
.24 |
| Hu Lower clamping range |
.10 |
.12 |
.14 |
| I |
1.57 |
1.57 |
1.57 |
| K Dia |
1.768 |
2.161 |
2.358 |
| L |
2.76 |
3.46 |
3.94 |
| M |
3.15 |
3.94 |
4.72 |
| J |
M10 |
M12 |
M16 |
Recommended torque for Socket-Head Cap Screws (ft-lbs) |
64 |
110 |
270 |
| N1 |
1.260 |
1.5354 |
1.8504 |
| N2 |
1.65 |
1.97 |
2.44 |
| O1 |
.51 |
.59 |
.63 |
| O2 |
.43 |
.51 |
.67 |
| P1 |
.787 |
1.181 |
1.102 |
| P2 |
1.969 |
2.520 |
2.835 |
| R±.0008 |
1.417 |
1.3780 |
1.4961 |
| R |
.31 |
.39 |
.47 |
| S±.0008 |
.5906 |
.7874 |
.7874 |
| T |
.87 |
1.02 |
1.38 |
| U |
3.07 |
3.23 |
3.70 |
| V |
2.60 |
2.76 |
2.83 |
| W Dia +0/-.004 |
1.772 |
2.165 |
2.362 |
| X1 |
.74 |
.87 |
1.10 |
| X2 |
2.42 |
2.76 |
3.46 |
| Y1 |
1.99 |
2.32 |
2.87 |
| Y2 |
1.73 |
2.24 |
2.68 |
| Z1 |
.35 |
.35 |
.37 |
| Z2 |
1.12 |
1.30 |
1.46 |
| Part No. |
CLR-1824-081-EXD |
CLR-1824-131-EXD |
CLR-1824-181-EXD |
|
ACCESSORIES
|