USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
Larger Photo
EXTENDING PIVOT CLAMPS
EXTENDING PIVOT CLAMPS — SWIVEL PAD
Clamping force (lbs)
7500 psi
3200
5100
6000 psi
2500
4100
5000 psi
2100
3400
4000 psi
1700
2700
3000 psi
1300
2000
Fluid req'd (cu.in.)
.34
.75
Max. operating pressure (psi)
7500
7500
Clamping stroke, H
.35
.39
A
4.27
5.08
B
2.36
2.95
C
2.30
2.89
D
.394
.531
E
1.34
1.65
F
.94
1.12
G1
.55
.69
G2
.63
.75
G3
.63
.75
H1 (Max. clamping height)
1.10
1.36
H2 (Min. clamping height)
.75
.96
H3 (Vertical clamping direction)
.79
1.02
I
.59
.79
K Dia
.47
.63
L1
1.77
1.73
L2
1.18
.83
M
.807
1.024
N
1.850
2.283
P Dia
.260
.335
R Dia
.433
.531
S
.47
.51
T
1.594
1.811
U±.0008
1.6535
1.7323
V
.75
.87
W
.75
0
X
3.012
2.598
Y1±.0008
.5118
—
Y2±.0008
—
0.3937
Z
1.26
1.14
Part No.
CLR-1824-202-EXD
CLR-1824-262-EXD
EXTENDING PIVOT CLAMPS — RADIUS NOSE
Clamping force (lbs)
7500 psi
2900
5000
6000 psi
2300
4000
5000 psi
1900
3300
4000 psi
1500
2600
3000 psi
1200
2000
Fluid req'd (cu.in.)
.58
1.23
Max. operating pressure (psi)
7500
7500
Clamping stroke, H
.47
.63
A
4.27
5.08
B
2.36
2.95
C
2.30
2.89
D
.394
.531
E
1.34
1.65
F
.94
1.12
G1
.63
.71
G2
.79
.89
G3
.77
.87
H1 (Max. clamping height)
1.18
1.50
H2 (Min. clamping height)
.71
.87
H3 (Vertical clamping direction)
.83
1.10
I
.59
.79
L1
1.77
1.73
L2
1.18
.83
M
.807
1.024
N
1.850
2.283
P Dia
.260
.335
R Dia
.433
.531
S
.47
.51
T
1.594
1.811
U±.0008
1.6535
1.7323
V
.75
.87
W
.75
0
X
3.012
2.598
Y1±.0008
.5118
—
Y2±.0008
—
.3937
Z
1.26
1.14
Part No.
CLR-1824-201-EXD
CLR-1824-261-EXD
en_1632