USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
THREADED CYLINDERS
»
Threaded-Collar Push Clamps
THREADED-COLLAR PUSH CLAMPS
THREADED-COLLAR PUSH CLAMPS
Clamping Force (lbs)
7500 psi
5700
15000
6000 psi
4600
12000
5000 psi
3800
9700
4000 psi
3000
7800
3000 psi
2300
5800
Piston Dia
25mm
40mm
Rod Dia
15mm
25mm
Fluid Req'd (cu. in.)
.60
1.69
Spring return force (lbs)
31
61
Max. operating
pressure (psi)
7500
7500
Clamping stroke
.75
.87
A
1-1/2-16
2-1/2-16
B
1.50
2.50
C
4.84
5.43
D
.34
.43
E Dia
.59
.98
J
3/8-16 x .59
5/8-11 x .98
K Dia
—
.157
L
1/2
—
M Dia
2.00
3.00
N
.25
.50
Weight (lbs)
1.7
4.4
Part No.
CLR-370-TC
CLR-570-TC
ACCESSORIES
O
1
1-3/4
P
3
4-1/2
Q
2-1/4
3
R
2-1/2
3-1/2
S
2-1/4
3-1/4
T
1/2
7/8
U
1
1-1/2
V dia
3/8-16
1/2-13
W
2-1/2
3-1/2
X
1-3/4
2-1/2
Y
3/4
1-1/4
Z dia
5/16-18
1/2-13
Part No.,
mounting block
CLR-300-TCA
CLR-500-TCA
Part No.,
mounting flange
CLR-301-TCA
CLR-501-TCA
Part No.,
spare lock ring
CLR-302-TCA
CLR-502-TCA
Part No.,
radius contact bolt
CLR-403-CB
CLR-406-CB
Part No.,
pointed contact bolt
CLR-414-CB
CLR-416-CB
en_1428