BLOCK CYLINDERS
| |

|
BLOCK CYLINDERS WITH BEARING EYES
| Push force (lbs) |
7500 psi |
5700 |
9300 |
15000 |
23000 |
| 6000 psi |
4600 |
7500 |
12000 |
18000 |
| 5000 psi |
3800 |
6200 |
9700 |
15000 |
| 4000 psi |
3000 |
5000 |
7800 |
12000 |
| 3000 psi |
2300 |
3700 |
5800 |
9100 |
| Pull force (lbs) |
7500 psi |
3400 |
5700 |
8900 |
13000 |
| 6000 psi |
2700 |
4600 |
7100 |
11000 |
| 5000 psi |
2200 |
3800 |
5900 |
9000 |
| 4000 psi |
1800 |
3000 |
4800 |
7200 |
| 3000 psi |
1300 |
2300 |
3600 |
5400 |
| Piston Dia |
25mm |
32mm |
40mm |
50mm |
| Rod Dia |
16mm |
20mm |
25mm |
32mm |
| Fluid req'd (cu. in.) |
Extend |
1.50 |
2.46 |
3.83 |
5.99 |
| Retract |
.88 |
1.49 |
2.34 |
3.54 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
7500 |
| Stroke ±.04 |
50mm (1.97) |
50mm (1.97) |
50mm (1.97) |
50mm (1.97) |
| A |
2.56 |
2.95 |
3.35 |
3.94 |
| B |
1.77 |
2.17 |
2.48 |
2.95 |
| C |
.315 |
.433 |
.433 |
.433 |
| E Dia |
16mm (.6299/.6306) |
20mm (.7874/.7882) |
25mm (.9842/.9850) |
32mm (1.2598/1.2608) |
| F |
2.047 |
2.480 |
2.992 |
3.583 |
| G Dia |
1.260 |
1.575 |
1.969 |
2.441 |
| H |
.512 |
.669 |
.827 |
1.063 |
| J |
.630 |
.787 |
.984 |
1.260 |
| K |
.71 |
.87 |
.95 |
1.06 |
| L |
6.181 |
6.890 |
7.795 |
8.937 |
| L1 |
7.205 |
8.071 |
9.252 |
10.669 |
| L2 |
9.173 |
10.039 |
11.220 |
12.638 |
| M |
.91 |
.91 |
1.14 |
1.30 |
| N |
4.173 |
4.409 |
4.803 |
5.315 |
| O |
.827 |
.984 |
1.181 |
1.496 |
| P thread |
M14 x 1.5 |
M16 x 1.5 |
M20 x 1.5 |
M27 x 1.5 |
| Q |
.709 |
.866 |
1.102 |
1.417 |
| R |
.787 |
.925 |
1.142 |
1.378 |
| S |
1.732 |
2.047 |
2.559 |
3.150 |
| Weight (lbs) |
4.4 |
6.2 |
8.2 |
11.9 |
Part No., cylinder with one bearing eye attached to base |
CLR- 1553-160 -BCD |
CLR- 1554-160 -BCD |
CLR- 1555-160 -BCD |
CLR- 1556-160 -BCD |
Part No., cylinder without bearing eye |
CLR- 1543-265 -BCD |
CLR- 1544-265 -BCD |
CLR- 1545-265 -BCD |
CLR- 1546-265 -BCD |
|
ACCESSORIES
|
en_1101
|