USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
THREADED CYLINDERS
»
Threaded-Collar Mounting Flanges
THREADED-COLLAR PUSH CLAMPS
MOUNTING FLANGES
Clamp thread size (A)
1-1/2"-16
2-1/2"-16
W
2.50
3.50
X
1.750
2.500
Y
.75
1.25
Z
5/16 or M8
1/2 or M12
Part No.
CLR-301-TCA
CLR-501-TCA
en_1430