USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
THREADED CYLINDERS
»
Threaded-Collar Mounting Blocks
THREADED-COLLAR PUSH CLAMPS
MOUNTING BLOCKS
Clamp thread size (A)
1-1/2"-16
2-1/2"-16
O
1.00
1.75
P
3.00
4.50
Q
2.25
3.00
R
2.50
3.50
S
2.25
3.25
T
.500
.875
U
1.00
1.50
V
3/8 or M10
1/2 or M12
Part No.
CLR-300-TCA
CLR-500-TCA
en_1429