WORK SUPPORTS
| |

|
WORK SUPPORTS LOW PROFILE (MINI)—FLUID ADVANCED
| Load capacity (lbs) |
7500 psi |
1900 |
| 6000 psi |
1500 |
| 5000 psi |
1200 |
| 4000 psi |
900 |
| 3000 psi |
630 |
| Plunger Dia |
25mm |
| Fluid req'd (cu. in.) |
.08 |
| Max. fluid flow rate (cu. in./min.) |
92 |
Spring
force (lbs) |
Fully
extended |
3.4 |
Fully
retracted |
6.7 |
Max. operating
pressure (psi) |
7500 |
Min. operating
pressure (psi) |
1500 |
| Clamping stroke |
.31 |
| R thread x depth |
USA |
3/8-16 x .35 |
| Metric |
M10 x .35 |
| SW |
USA |
9/16 |
| Metric |
17mm |
| Weight (lbs) |
2.0 |
| Part No. |
USA |
CLR-300-WS |
| Metric |
CLR-1913-010-WS |
|
ACCESSORIES
|
en_1117
|