USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
SWIFTSURE™ POWER WORKHOLDING
»
POWER WORK SUPPORTS
»
FLUID-ADVANCED WORK SUPPORTS
»
Threaded Body Mini (1500, 2200 lbs)
WORK SUPPORTS
WORK SUPPORTS
THREADED BODY (MINI)—FLUID ADVANCED
Load capacity (lbs)
7500 psi
1500
2200
6000 psi
1200
1700
5000 psi
960
1400
4000 psi
740
1100
3000 psi
510
750
Plunger Dia
16mm
16mm
Seating torque (ft.-lbs)
44
44
Spring contact
Force (lbs)
Fully
extended
2.2
2.2
Fully
retracted
5.2
5.2
Max. fluid flow
rate (cu. in./min.)
92
92
Max. operating
pressure (psi)
7500
7500
Min. operating
pressure (psi)
1500
1500
Stroke
Standard
Long
Standard
Long
.31
.59
.31
.59
Fluid req'd (cu. in.)
.10
.18
.10
.18
A
2.85
3.13
3.25
3.52
B
2.80
3.07
3.19
3.46
C
2.13
2.40
2.52
2.80
E thread
USA
1-1/4"—16
—
—
—
Metric
M30 x 1.5
M30 x 1.5
M30 x 1.5
M30 x 1.5
F hex
USA
1-1/16
—
—
—
Metric
24mm
24mm
24mm
24mm
Weight (lbs)
.6
.6
.6
.6
Part No.,
work support
only
USA
CLR-201-WS
—
—
—
Metric
CLR-
1942-000
-WS
CLR-
1942-005
-WS
CLR-
1942-010
-WS
CLR-
1942-015
-WS
Part No.,
work support
with mounting base
USA
CLR-200-WS
—
—
—
Metric
—
—
—
—
ACCESSORIES
Part No.,
mounting base
USA
CLR-
712
-WSA
—
—
—
Metric
CLR-
512
-WSA
CLR-
512
-WSA
CLR-
512
-WSA
CLR-
512
-WSA
Part No., spare
sealing washer
USA
CLR-
3000-180
-SW
—
—
—
Metric
CLR-
3000-842
-SW
CLR-
3000-842
-SW
CLR-
3000-842
-SW
CLR-
3000-842
-SW
en_1115