| |

|
WORK SUPPORTS FLANGE BASE — FLUID ADVANCED
| Load capacity (lbs) |
7500 psi |
11000 |
| 6000 psi |
8700 |
| 5000 psi |
7000 |
| 4000 psi |
5400 |
| 3000 psi |
3700 |
| Plunger Dia |
40mm |
| Fluid req'd (cu. in.) |
.35 |
| Max. fluid flow rate (cu. in./min.) |
250 |
Spring contact force (lbs) |
Fully extended |
13 |
Fully retracted |
22 |
Max. operating pressure (psi) |
7500 |
Min. operating pressure (psi) |
1500 |
| Stroke |
.71 |
| D |
3.35 |
| E |
2.677 |
| F Dia |
.354 |
| G thread |
USA |
5/16-18 |
| Metric |
M8 |
| L |
2.13 |
| M thread |
M78 x 2 |
| N thread |
USA |
1/2-13 |
| Metric |
M12 |
| O |
.47 |
| P flats |
USA |
1-7/16 |
| Metric |
36mm |
| S Dia |
3.071/3.067 |
| Weight (lbs) |
9.2 |
|
SIDE-PORT VERSION
|
BOTTOM-PORT VERSION
|
ACCESSORIES
|