USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-BODY PUSH CLAMPS

 



THREADED-BODY PUSH CLAMPS
Clamping force
(lbs)
7500 psi 1300 2300 3700 5700 9300
6000 psi 1100 1900 2900 4600 7400
5000 psi 880 1600 2400 3800 6200
4000 psi 700 1200 1900 3000 5000
3000 psi 520 940 1500 2300 3700
Piston Dia 12mm 16mm 20mm 25mm 32mm
Fluid req'd (cu.in.) .07 .15 .29 .48 .98
Spring return force (lbs) 6 11 18 28 45
Seating torque (ft-lbs) 30 37 44 59 166
Max. operating
pressure (psi)
7500 7500 7500 7500 7500
Min. operating
pressure (psi)
150 150 150 150 150
Clamping stroke .39 .47 .59 .63 .79
A1 1.457 1.791 2.165 2.283 3.346
A2 1.732 2.028 2.539 2.638 3.780
A3 1.752 2.087 2.697 2.795 3.858
B .28 .31 .31 .43 .47
C1 .276 .394 .433 .531 .669
C2 .551 .630 .807 .886 1.102
C3 .571 .689 .965 1.043 1.181
D Dia .472 .630 .787 .984 1.260
E thread USA 7/8-14 1-1/8"-12 1-1/4"-16 1-1/2"-16 1-7/8"-16
Metric M22x1.5 M26x1.5 M30x1.5 M38x1.5 M48x1.5
F Min .63 .79 .94 1.10 1.65
Max 1.22 1.42 1.77 1.81 2.76
G max .31 .35 .35 .43 .51
H Dia Min .35 .47 .55 .71 .87
Max .47 .63 .79 .98 1.26
I min .98 1.18 1.38 1.69 2.17
K1 1.496 1.831 2.205 2.343 3.425
K2 1.772 2.067 2.579 2.697 3.858
K3 1.791 2.126 2.736 2.854 3.937
L Dia .433 .591 .748 .906 1.181
M .217 .217 .236 .276 .354
N thread USA 1/4-20 1/4-20 5/16-18 5/16-18 1/2-13
Metric M6 M6 M8 M8 M12
O .25 .25 .31 .31 .50
P Dia .283 .283 .413 .413 .787
R .79 .98 1.26 1.57 1.97
SW1 USA 11/16 15/16 1-1/16 1-1/4 1-11/16
Metric 17mm 22mm 24mm 32mm 41mm
SW2 USA 3/8 1/2 5/8 3/4 15/16
Metric 10mm 13mm 17mm 19mm 24mm
Weight (lbs) .2 .3 .5 .8 2.1
Part No.,
solid plunger
USA CLR-
000
-TB
CLR-
100
-TB
CLR-
200
-TB
CLR-
300
-TB
CLR-
400
-TB
Metric CLR-
1460-000
-TB
CLR-
1461-000
-TB
CLR-
1462-000
-TB
CLR-
1463-000
-TB
CLR-
1464-000
-TB
Part No.,
tapped plunger
USA CLR-
001
-TB
CLR-
101
-TB
CLR-
201
-TB
CLR-
301
-TB
CLR-
401
-TB
Metric CLR-
1460-001
-TB
CLR-
1461-001
-TB
CLR-
1462-001
-TB
CLR-
1463-001
-TB
CLR-
1464-001
-TB
Part No.,
swivel plunger
USA CLR-
010
-TB
CLR-
110
-TB
CLR-
210
-TB
CLR-
310
-TB
Metric CLR-
1460-010
-TB
CLR-
1461-010
-TB
CLR-
1462-010
-TB
CLR-
1463-010
-TB
CLR-
1464-010
-TB


ACCESSORIES
Part No.,
mounting block
USA CLR-
100
-TBA
CLR-
101
-TBA
CLR-
102
-TBA
CLR-
103
-TBA
CLR-
104
-TBA
Metric
Part No.,
feeder cap
USA CLR-
300
-TBA
CLR-
301
-TBA
CLR-
302
-TBA
CLR-
303
-TBA
CLR-
304
-TBA
Metric
Part No.,
jam nut
USA CLR-
400
-TBA
CLR-
401
-TBA
Metric
Part No.,
mounting flange
USA CLR-
202
-TBA
CLR-
203
-TBA
CLR-
204
-TBA
Metric
Part No.,
spare sealing washer
USA CLR-
3000-840
-SW
CLR-
3000-179
-SW
CLR-
3000-180
-SW
CLR-
3000-843
-SW
CLR-
3000-181
-SW
Metric CLR-
3000-840
-SW
CLR-
3000-841
-SW
CLR-
3000-842
-SW
CLR-
3000-843
-SW
CLR-
3000-527
-SW
Part No.,
radius contact bolt
USA CLR-
401
-CB
CLR-
401
-CB
CLR-
404
-CB
CLR-
404
-CB
CLR-
405
-CB
Metric CLR-
3614-039
-CB
CLR-
3614-039
-CB
CLR-
3614-038
-CB
CLR-
3614-038
-CB
CLR-
3614-028
-CB
Part No.,
pointed contact bolt
USA CLR-
413
-CB
CLR-
413
-CB
CLR-
415
-CB
Metric CLR-
3614-068
-CB
CLR-
3614-068
-CB
CLR-
3614-069
-CB
CLR-
3614-069
-CB
CLR-
3614-031
-CB

Carr Lane Roemheld Mfg. Co.
en_1093