USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
SWIFTSURE™ POWER WORKHOLDING
»
POWER CLAMPS & CYLINDERS
»
THREADED-BODY PUSH CLAMPS
»
Threaded-Body Push Clamps (Mini)
THREADED-BODY PUSH CLAMPS
THREADED-BODY PUSH CLAMPS, MINI—SHORT STROKE
Clamping force (lbs)
7500 psi
580
6000 psi
470
5000 psi
390
4000 psi
310
3000 psi
230
Piston Dia
8mm
Rod Dia
5mm
Spring return force (lbs)
3.4
Seating torque (ft-lbs)
7
Max. operating
pressure (psi)
7500
Min. operating
pressure (psi)
75
B
.157
C
.157
G
.217
SW
USA
3/8
Metric
9mm
Clamping Stroke
.197 (5mm)
Fluid req'd (cu.in.)
.02
A
1.063
E thread
USA
1/2-20
Metric
M12x1.5
F
Min
.433
Max
.945
K
1.102
Weight (lbs)
.01
Piston-rod extension
Type
Without extension
With extension
Length
—
.512 (13mm)
Part No.
USA
CLR-801-TB
—
Metric
CLR-1458-001-TB
CLR-1458-011-TB
THREADED-BODY PUSH CLAMPS, MINI—LONG STROKE
Clamping force (lbs)
7500 psi
580
6000 psi
470
5000 psi
390
4000 psi
310
3000 psi
230
Piston Dia
8mm
Rod Dia
5mm
Spring return force (lbs)
3.4
Seating torque (ft-lbs)
7
Max. operating
pressure (psi)
7500
Min. operating
pressure (psi)
75
B
.157
C
.157
G
.217
SW
USA
3/8
Metric
9mm
Clamping Stroke
.394 (10mm)
Fluid req'd (cu.in.)
.03
A
1.575
E thread
USA
1/2-20
Metric
M12x1.5
F
Min
.433
Max
1.457
K
1.614
Weight (lbs)
.01
Piston-rod extension
Type
Without extension
With extension
Length
—
.512 (13mm)
Part No.
USA
CLR-802-TB
—
Metric
CLR-1458-002-TB
CLR-1458-012-TB
ACCESSORIES
Part No.,
sealing nut
USA
CLR-508-TBA
Metric
CLR-3300-406-TBA
Part No.,
mounting block
USA
CLR-108-TBA
Metric
—
Part No.,
feeder cap
USA
CLR-308-TBA
Metric
CLR-3467-064-TBA
Part No.,
jam nut
USA
CLR-408-TBA
Metric
CLR-3300-408-TBA
Part No.,
spare sealing washer
USA
CLR-3000-183-SW
Metric
CLR-3000-036-SW
en_1092