USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-BODY CYLINDERS

 


THREADED-BODY CYLINDERS, CARTRIDGE TYPE — DOUBLE ACTING
Clamping
force (lbs)
7500 psi 2300 3700 5700 9300 15000
6000 psi 1900 2900 4600 7500 12000
5000 psi 1600 2400 3800 6200 9700
4000 psi 1200 1900 3000 5000 7800
3000 psi 930 1500 2300 3700 5800
Pull force
(lbs)
7500 psi 1400 2300 3400 5700 8900
6000 psi 1100 1900 2700 4600 7100
5000 psi 940 1600 2200 3800 5900
4000 psi 750 1200 1800 3000 4800
3000 psi 560 930 1300 2300 3600
Piston Dia 16mm 20mm 25mm 32mm 40mm
Rod Dia 10mm 12mm 16mm 20mm 25mm
Fluid req'd
(cu.in.)
Extend .20 .38 .75 1.56 3.07
Retract .12 .24 .44 .96 1.88
Seating torque
(ft-lbs)
37 74 148 295 480
Max. operating
pressure (psi)
7500 7500 7500 7500 7500
Clamping stroke .63 .79 .98 1.26 1.57
A1 Dia .8654/.8645 1.1016/1.1007 1.3770/1.3760 1.7313/1.7303 2.1642/2.1630
A2 Dia .827 1.024 1.299 1.654 2.087
B USA 1-1/8"-16 1-1/4"-16 1-9/16"-16 2"-16
Metric M26x1.5 M32x1.5 M40x1.5 M50x1.5 M60x1.5
C .236 .276 .276 .394 .472
E Dia .8670/.8661 1.1032/1.1024 1.3789/1.3780 1.7333/1.7323 2.1665/2.1654
F .748 .787 .984 1.102 1.201
G 1.890 2.087 2.559 2.835 3.386
H ±.008 1.890 2.087 2.559 2.835 3.386
I 2.087 2.441 2.835 3.110 3.661
K ±.008 .335 .413 .531 .610 .669
L ±.008 2.560 2.638 3.228 3.701 4.409
M -0/+.039 1.181 1.220 1.535 1.732 1.850
N Dia 1.220 1.457 1.732 2.126 2.559
O thread
depth
USA 1/4-20x.38 5/16-18x.44 3/8-16x.56 1/2-13x.62
Metric M6x.47 M8x.47 M10x.59 M12x.59 M16x.98
P Dia .098 .165 .205 .165 .205
R .98 1.18 1.38 1.77 1.97
S min (in steel) .31 .39 .43 .51 .63
SW 8mm 10mm 13mm 17mm 22mm
Weight (lbs) .4 .6 1.1 2.0 3.7
Part No. USA CLR-
1471-701
-TBD
CLR-
1472-701
-TBD
CLR-
1473-701
-TBD
CLR-
1474-701
-TBD
Metric CLR-
1471-001
-TBD
CLR-
1472-001
-TBD
CLR-
1473-001
-TBD
CLR-
1474-001
-TBD
CLR-
1475-001
-TBD


ACCESSORIES
Part No.,
radius contact bolt
USA CLR-400-CB CLR-402-CB CLR-403-CB CLR-405-CB
Metric CLR-
3614-016
-CB
CLR-
3614-001
-CB
CLR-
3614-002
-CB
CLR-
3614-028
-CB
CLR-
3614-003
-CB
Part No.,
pointed contact bolt
USA CLR-413-CB CLR-414-CB CLR-415-CB
Metric CLR-
3614-032
-CB
CLR-
3614-069
-CB
CLR-
3614-021
-CB
CLR-
3614-031
-CB
CLR-
3614-022
-CB

Carr Lane Roemheld Mfg. Co.
en_1096