USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

THREADED-BODY PUSH CLAMPS

 


FEEDER CAPS (USA)
Clamp
 thread size
1/2-20 7/8-14 1-1/8-12 1-1/4-16 1-1/2-16 1-7/8-16
R 3/4 1-1/8 1-3/8 1-1/2 1-3/4 2-1/8
S .625 1.125 1.250 1.438 1.625 2.250
T .433 .625 .787 .945 1.102 1.654
Seating torque
 (ft-lbs)
7 30 37 44 59 166
Part No. CLR-308-TBA* CLR-300-TBA CLR-301-TBA CLR-302-TBA CLR-303-TBA CLR-304-TBA


FEEDER CAPS (METRIC)
Clamp
 thread size
M20x1.5 M22x1.5 M26x1.5 M30x1.5 M38x1.5 M48x1.5
R 19mm
S 1.102
T .433
Seating torque
 (ft-lbs)
7
Part No. CLR-3467-064-TBA


*CLR-308-TBA has integral 5/16 JIC 37° flare male tubing/hose connection instead of a 1/4 BSPP port.
Carr Lane Roemheld Mfg. Co.
en_1233