USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCK CYLINDERS

 


ALUMINUM BLOCK CYLINDERS
POSITION SENSING OPTION

Push
force
(lbs)
5000 psi 3800 6200 9700 15000 24000
4000 psi 3000 5000 7800 12000 19000
3000 psi 2300 3700 5800 9100 15000
Pull
force
(lbs)
5000 psi 2200 3800 5900 9000 14000
4000 psi 1800 3000 4800 7200 12000
3000 psi 1300 2300 3600 5400 8700
Piston Dia 25mm 32mm 40mm 50mm 63mm
Rod Dia 16mm 20mm 25mm 32mm 40mm
Max. operating
pressure (psi)
5000 5000 5000 5000 5000
A 2.56 2.95 3.35 3.94 4.92
B 1.77 2.17 2.48 2.95 3.74
B2 2.24 2.64 2.95 3.43 4.21
C .276 .394 .394 .394 .551
F 1.969 2.165 2.480 2.992 3.740
G .335 .413 .413 .512 .669
G1 (both sides) .47 .63 .67 .87
G2 (both sides) .35 .43 .43 .51 .67
H 1.299 1.496 1.575 1.732 1.969
M .71 .79 .83 .83 1.02
N .71 .87 .94 1.06 1.02
O x depth of thread M10 x .59 M12 x .59 M16 x .98 M20 x 1.18 M27 x 1.57
P 1/4 BSPP 1/4 BSPP 1/4 BSPP 1/4 BSPP 1/2 BSPP
R .157 .157 .157
S 1.969 2.165 2.480 2.992 3.740
SW 13mm 17mm
T 1.181 1.378 1.575 1.772 2.559
Short
stroke
Stroke ±.04 20mm (.79) 25mm (.98) 25mm (.98) 25mm (.98) 30mm (1.18)
L ±.04 3.35 3.94 4.17 4.61 5.31
Fluid req'd,
extend (cu. in.)
.06 .12 .19 .30 .57
Fluid req'd,
retract (cu. in.)
.04 .07 .12 .18 .34
Weight (lbs) 1.4 2.2 3.1 4.5 8.8
Part No. CLR-
1543-513
-BCD
CLR-
1544-513
-BCD
CLR-
1545-513
-BCD
CLR-
1546-513
-BCD
CLR-
1547-513
-BCD
Long
stroke
Stroke ±.04 50mm (1.97) 50mm (1.97) 50mm (1.97) 50mm (1.97) 63mm (2.48)
L ±.04 4.53 4.92 5.16 5.59 6.61
Fluid req'd,
extend (cu. in.)
.15 .25 .38 .60 1.20
Fluid req'd,
retract (cu. in.)
.09 .15 .23 .35 .72
Weight (lbs) 1.8 2.8 4.2 6.4 11.1
Part No. CLR-
1543-516
-BCD
CLR-
1544-516
-BCD
CLR-
1545-516
-BCD
CLR-
1546-516
-BCD
CLR-
1547-516
-BCD
Extra
long
stroke
Stroke ±.04 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94)
L ±.04 6.50 6.89 7.13 7.56 8.07
Fluid req'd,
extend (cu. in.)
.30 .49 .77 1.20 1.90
Fluid req'd,
retract (cu. in.)
.18 .30 .47 .71 1.13
Weight (lbs) 2.6 4.0 6.6 10.1 13.7
Part No. CLR-
1543-519
-BCD
CLR-
1544-519
-BCD
CLR-
1545-519
-BCD
CLR-
1546-519
-BCD
CLR-
1547-519
-BCD


ACCESSORIES
Part No., soft-seal port fitting CLR-
9208-132
-F
CLR-
9208-132
-F
CLR-
9208-132
-F
CLR-
9208-132
-F
CLR-
9216-021
-F
Part No.,
magnetic sensor
pnp CLR-
3829-234
-PM
CLR-
3829-234
-PM
CLR-
3829-234
-PM
CLR-
3829-234
-PM
CLR-
3829-234
-PM
npn CLR-
3829-240
-PM
CLR-
3829-240
-PM
CLR-
3829-240
-PM
CLR-
3829-240
-PM
CLR-
3829-240
-PM
Part No., connecting
cable with
right-angle plug
pnp CLR-
3829-099
-PM
CLR-
3829-099
-PM
CLR-
3829-099
-PM
CLR-
3829-099
-PM
CLR-
3829-099
-PM
npn CLR-
3829-124
-PM
CLR-
3829-124
-PM
CLR-
3829-124
-PM
CLR-
3829-124
-PM
CLR-
3829-124
-PM
Part No., radius contact bolt CLR-
3614-002
-CB
CLR-
3614-028
-CB
CLR-
3614-003
-CB
CLR-
3614-015
-CB
CLR-
3614-017
-CB
Part No., pointed contact bolt CLR-
3614-021
-CB
CLR-
3614-031
-CB
CLR-
3614-022
-CB
CLR-
3614-023
-CB
CLR-
3614-024
-CB

Carr Lane Roemheld Mfg. Co.
en_1610