USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

BLOCK CYLINDERS

 


BLOCK CYLINDERS (SMALLEST 5 OF 9 SIZES)
Push force (lbs) 7500 psi 2300 5700 9300 15000 23000
6000 psi 1900 4600 7500 12000 18000
5000 psi 1600 3800 6200 9700 15000
4000 psi 1200 3000 5000 7800 12000
3000 psi 930 2300 3700 5800 9100
Pull force
double acting (lbs)
7500 psi 1400 3400 5700 8900 13000
6000 psi 1100 2700 4600 7100 11000
5000 psi 940 2200 3800 5900 9000
4000 psi 750 1800 3000 4800 7200
3000 psi 560 1300 2300 3600 5400
Piston Dia 16mm 25mm 32mm 40mm 50mm
Rod Dia 10mm 16mm 20mm 25mm 32mm
Spring return force, S.A. (lbs) 11 31 44 61 92
Max. operating pressure (psi) 7500 7500 7500 7500 7500
A 2.36 2.56 2.95 3.35 3.94
B 1.38 1.77 2.17 2.48 2.95
C .236* .276 .394 .394 .394
D Dia .394 .630 .787 .984 1.260
E 1/4 or M6 5/16 or M8 3/8 or M10 3/8 or M10 1/2 or M12
F 1.181 1.969 2.165 2.480 2.992
G Dia .256 .335 .413 .413 .512
H 1.181 1.299 1.496 1.575 1.732
M .43 .43 .43 .43 .51
N .65 .71 .87 .94 1.06
O x depth of thread USA 1/4-20 x .47 3/8-16 x .59 1/2-13 x .59 5/8-11 x .98 3/4-10 x 1.18
Metric M6 x .47 M10 x .59 M12 x .59 M16 x .98 M20 x 1.18
P 1/4 BSPP 1/4 BSPP 1/4 BSPP 1/4 BSPP 1/4 BSPP
R Dia .157 .157
S 1.575 1.969 2.165 2.480 2.992
SW 8mm 13mm 17mm
T .866 1.181 1.378 1.575 1.772


BLOCK CYLINDERS — SINGLE ACTING (SMALLEST 5 OF 9 SIZES)
Short
stroke
Stroke ±.04 8mm (.31) 8mm (.31) 10mm (.39) 10mm (.39) 12mm (.47)
L ±.04 2.44 2.80 3.35 3.50 3.94
Fluid
req'd (cu. in.)
.10 .24 .49 1.26 1.44
Weight (lbs) 1.8 2.6 4.0 5.7 8.4
Part No., USA CLR-
1511-705
-BC
CLR-
1513-705
-BC
CLR-
1514-705
-BC
CLR-
1515-705
-BC
Part No., Metric CLR-
1511-005
-BC
CLR-
1513-005
-BC
CLR-
1514-105
-BC
CLR-
1515-005
-BC
CLR-
1516-005
-BC
Long
stroke
Stroke ±.04 20mm (.79) 20mm (.79) 20mm (.79) 20mm (.79) 20mm (.79)
L ±.04 3.82 3.98 4.33 4.49 4.92
Fluid
req'd (cu. in.)
.24 .60 .98 2.51 2.40
Weight (lbs) 1.9 4.2 5.9 7.9 11.6
Part No., USA CLR-
1511-725
-BC
CLR-
1513-725
-BC
CLR-
1514-725
-BC
CLR-
1515-725
-BC
CLR-
1516-725
-BC
Part No., Metric CLR-
1511-025
-BC
CLR-
1513-025
-BC
CLR-
1514-125
-BC
CLR-
1515-025
-BC
CLR-
1516-025
-BC


BLOCK CYLINDERS — DOUBLE ACTING (SMALLEST 5 OF 9 SIZES)
Short
stroke
Stroke ±.04 16mm (.63) 20mm (.79) 25mm (.98) 25mm (.98) 25mm (.98)
L ±.04 2.44 2.80 3.35 3.50 3.94
Fluid req'd,
extend (cu. in.)
.20 .60 1.23 1.92 2.99
Fluid req'd,
retract (cu. in.)
.12 .35 .75 1.17 1.77
Weight (lbs) 1.8 2.6 4.0 5.7 8.4
Part No., USA CLR-
1541-705
-BCD
CLR-
1543-705
-BCD
CLR-
1544-705
-BCD
CLR-
1545-705
-BCD
CLR-
1546-705
-BCD
Part No., Metric CLR-
1541-105
-BCD
CLR-
1543-105
-BCD
CLR-
1544-105
-BCD
CLR-
1545-105
-BCD
CLR-
1546-105
-BCD
Long
stroke
Stroke ±.04 50mm (1.97) 50mm (1.97) 50mm (1.97) 50mm (1.97) -BCD
L ±.04 3.82 3.98 4.33 4.49 4.92
Fluid req'd,
extend (cu. in.)
.61 1.50 2.46 3.83 5.99
Fluid req'd,
retract (cu. in.)
.37 .88 1.49 2.35 3.54
Weight (lbs) 1.9 4.2 5.9 7.9 11.6
Part No., USA CLR-
1541-765
-BCD
CLR-
1543-765
-BCD
CLR-
1544-765
-BCD
CLR-
1545-765
-BCD
CLR-
1546-765
-BCD
Part No., Metric CLR-
1541-165
-BCD
CLR-
1543-165
-BCD
CLR-
1544-165
-BCD
CLR-
1545-165
-BCD
CLR-
1546-165
-BCD
Extra
long
stroke
Stroke ±.04 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94) 100mm (3.94)
L ±.04 5.91 5.94 6.30 6.46 6.89
Fluid req'd,
extend (cu. in.)
1.23 3.00 4.91 7.66 11.98
Fluid req'd,
retract (cu. in.)
.73 1.77 2.99 4.70 7.08
Weight (lbs) 3.5 6.8 9.9 12.3 17.9
Part No., USA
Part No., Metric CLR-
1541-195
-BCD
CLR-
1543-195
-BCD
CLR-
1544-195
-BCD
CLR-
1545-195
-BCD
CLR-
1546-195
-BCD


ACCESSORIES (SMALLEST 5 OF 9 SIZES)
Part No.,
radius contact bolt
USA CLR-400-CB CLR-403-CB CLR-405-CB CLR-406-CB CLR-408-CB
Metric CLR-
3614-016
-CB
CLR-
3614-002
-CB
CLR-
3614-028
-CB
CLR-
3614-003
-CB
CLR-
3614-015
-CB
Part No.,
pointed contact bolt
USA CLR-413-CB CLR-414-CB CLR-415-CB CLR-416-CB CLR-417-CB
Metric CLR-
3614-032
-CB
CLR-
3614-021
-CB
CLR-
3614-031
-CB
CLR-
3614-022
-CB
CLR-
3614-023
-CB


* C = .276 for CLR-1541-165-BCD


BLOCK CYLINDERS (LARGEST 4 OF 9 SIZES)
Push force (lbs) 7500 psi 36000 59000 91000 140000
6000 psi 29000 47000 73000 110000
5000 psi 24000 39000 61000 95000
4000 psi 19000 31000 49000 76000
3000 psi 15000 23000 36000 57000
Pull force
double acting (lbs)
7500 psi 22000 36000 55000 84000
6000 psi 17000 28000 44000 67000
5000 psi 14000 24000 37000 56000
4000 psi 12000 19000 29000 45000
3000 psi 8700 14000 22000 34000
Piston Dia 63mm 80mm 100mm 125mm
Rod Dia 40mm 50mm 63mm 80mm
Spring return force, S.A. (lbs) 97 170 270
Max. operating pressure (psi) 7500 7500 7500 7500
A 4.92 6.30 7.87 9.06
B 3.74 4.72 5.91 7.09
C .551 .551 .591 .630
D Dia 1.575 1.969 2.480 3.150
E 5/8 or M16 M20 M24 M30
F 3.740 4.724 6.220 7.087
G Dia .669 .827 .984 1.260
H 1.969 2.362 2.520 3.228
M .67 .83 .98 1.22
N 1.02 1.34 1.38 1.85
O x depth of thread USA 1-8 x 1.57
Metric M27 x 1.57 M30 x 1.57 M42 x 2.36 M48 x 2.76
P 1/2 BSPP 1/2 BSPP 1/2 BSPP 1/2 BSPP
R Dia .157 .197 .236 .315
S 3.740 4.724 6.220 7.087
SW
T 2.559 3.150 4.252 5.118


BLOCK CYLINDERS — SINGLE ACTING (LARGEST 4 OF 9 SIZES)
Short
stroke
Stroke ±.04 12mm (.47) 12mm (.47) 12mm (.47)
L ±.04 4.57 5.16 5.71
Fluid
req'd (cu. in.)
2.28 3.68 5.75
Weight (lbs) 14.7 28.2 52.8
Part No., USA CLR-
1517-705
-BC
Part No., Metric CLR-
1517-005
-BC
CLR-
1518-005
-BC
CLR-
1519-005
-BC
Long
stroke
Stroke ±.04 25mm (.98) 32mm (1.26) 32mm (1.26)
L ±.04 5.87 7.05 8.07
Fluid
req'd (cu. in.)
4.75 9.81 15.34
Weight (lbs) 21.5 43.6 81.4
Part No., USA CLR-
1517-735
-BC
Part No., Metric CLR-
1517-035
-BC
CLR-
1518-045
-BC
CLR-
1519-045
-BC


BLOCK CYLINDERS — DOUBLE ACTING (LARGEST 4 OF 9 SIZES)
Short
stroke
Stroke ±.04 30mm (1.18) 32mm (1.26) 40mm (1.57) 40mm (1.57)
L ±.04 4.57 5.16 5.71 6.54
Fluid req'd,
extend (cu. in.)
5.71 9.81 19.17 29.95
Fluid req'd,
retract (cu. in.)
3.40 5.98 11.57 17.67
Weight (lbs) 14.7 28.2 52.8 85.8
Part No., USA CLR-
1547-705
-BCD
Part No., Metric CLR-
1547-105
-BCD
CLR-
1548-105
-BCD
CLR-
1549-105
-BCD
CLR-
1550-105
-BCD
Long
stroke
Stroke ±.04 63mm (2.48) 80mm (3.15) 100mm (3.94) 100mm (3.94)
L ±.04 5.87 7.05 8.07 8.90
Fluid req'd,
extend (cu. in.)
11.98 24.53 47.93 74.87
Fluid req'd,
retract (cu. in.)
7.15 14.94 28.92 44.18
Weight (lbs) 21.5 43.6 81.4 119
Part No., USA CLR-
1547-775
-BCD
Part No., Metric CLR-
1547-175
-BCD
CLR-
1548-185
-BCD
CLR-
1549-195
-BCD
CLR-
1550-195
-BCD
Extra
long
stroke
Stroke ±.04 100mm (3.94) 100mm (3.94)
L ±.04 7.32 7.83
Fluid req'd,
extend (cu. in.)
19.02 30.67
Fluid req'd,
retract (cu. in.)
11.35 18.67
Weight (lbs) 29.0 50.2
Part No., USA
Part No., Metric CLR-
1547-195
-BCD
CLR-
1548-195
-BCD


ACCESSORIES (LARGEST 4 OF 9 SIZES)
Part No.,
radius contact bolt
USA CLR-409-CB
Metric CLR-
3614-017
-CB
CLR-
3614-018
-CB
CLR-
3614-019
-CB
CLR-
3614-020
-CB
Part No.,
pointed contact bolt
USA CLR-418-CB
Metric CLR-
3614-024
-CB
CLR-
3614-025
-CB
CLR-
3614-026
-CB

Carr Lane Roemheld Mfg. Co.
en_1099