EDGE CLAMPS LOW PROFILE
| Clamping force (lbs) |
7500 psi |
2000 |
4700 |
9300 |
| 6000 psi |
1600 |
3700 |
7400 |
| 5000 psi |
1300 |
3100 |
6200 |
| 4000 psi |
1100 |
2500 |
5000 |
| 3000 psi |
790 |
1900 |
3700 |
| Piston Dia |
16mm |
25mm |
36mm |
| Fluid req'd (cu. In.) |
.10 |
.30 |
.62 |
| Max. operating pressure (psi) |
7500 |
7500 |
7500 |
| Clamping stroke |
.31 |
.39 |
.39 |
| A |
2.677 |
3.543 |
3.780 |
| B |
1.97 |
2.36 |
3.15 |
| C |
1.26 |
1.57 |
1.97 |
| D |
.079 |
0 |
.079 |
| E |
1.220 |
1.535 |
1.929 |
| F |
5/16 or M8 |
5/16 or M8 |
3/8 or M10 |
| G |
1.260 |
1.575 |
2.205 |
| H |
1.063 |
1.496 |
1.496 |
| I |
1.260 |
1.654 |
1.811 |
| J |
.217 |
.236 |
.315 |
| K |
.236 |
.354 |
.433 |
| M |
.75 |
.91 |
1.06 |
| R |
.512 |
.551 |
.630 |
| S |
0 |
0 |
.551 |
| Weight (lbs) |
2.0 |
2.5 |
4.6 |
| Part No. |
CLR-110-EC |
CLR-310-EC |
CLR-410-EC |
|