EDGE CLAMPS LOW PROFILE WITH LOCKING SUPPORT PLUNGER
| Clamping force (lbs) |
7500 psi |
930 |
| 6000 psi |
750 |
| 5000 psi |
640 |
| 4000 psi |
520 |
| 3000 psi |
400 |
| Support force (lbs) |
7500 psi |
6500 |
| 6000 psi |
5100 |
| 5000 psi |
4200 |
| 4000 psi |
3200 |
| 3000 psi |
2300 |
| Retention force (lbs) |
7500 psi |
4400 |
| 6000 psi |
3400 |
| 5000 psi |
2800 |
| 4000 psi |
2100 |
| 3000 psi |
1500 |
| Piston Dia |
20mm |
| Fluid req'd (cu. in.) |
.19 |
| Spring return force (lbs) |
20 |
| Max. operating pressure (psi) |
7500 |
| Min. operating pressure (psi) |
750 |
| Stroke |
.39 |
| Weight (lbs) |
3.9 |
| Part No. |
CLR-1372-800-EC |
|