USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
QIS DOWNTHRUST VISE JAWS
BASE JAWS
WITH PERMANENT MAGNETS
Jaw width
100mm
125mm
160mm
A
3.937
4.921
6.299
B
1.339
1.772
2.126
Part No. (single jaw)
CLRH-
3771-
02-VSA
CLRH-
3771-
03-VSA
CLRH-
3771-
04-VSA
en_1735