USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
QIS DOWNTHRUST VISE JAWS
RADIUSED JAW INSERTS
Jaw width
100mm
125mm
160mm
A
3.937
4.921
6.299
B
1.339
1.772
2.126
C
.945
1.142
1.339
D
.276
.276
.276
E
.157
.157
.157
R
.315
.315
.315
Part No. (single jaw)
CLRH-
3771-
32-VSA
CLRH-
3771-
33-VSA
CLRH-
3771-
34-VSA
en_1739