USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
QIS DOWNTHRUST VISE JAWS
SERRATED JAW INSERTS
Jaw width
100mm
125mm
160mm
A
3.937
4.921
6.299
B
1.339
1.772
2.126
C (± .0004)
.8268
1.0236
1.2205
Part No. (single jaw)
CLRH-
3771-
22-VSA
CLRH-
3771-
23-VSA
CLRH-
3771-
24-VSA
en_1738