V JAW INSERTS
| Jaw
width |
100mm |
125mm |
160mm |
| Range |
8-35mm |
10-50mm |
12-60mm |
| .315-1.378 |
.394-1.969 |
.472-2.362 |
| A |
3.937 |
4.921 |
6.299 |
| B |
1.339 |
1.772 |
2.126 |
| C (± .0004) |
2.0866 |
2.2835 |
2.3622 |
| D (± .0004) |
.7480 |
1.0630 |
1.2598 |
| E |
3.0709 |
3.8583 |
4.9213 |
| F |
1.102 |
1.346 |
1.457 |
| Part No.
(single jaw) |
CLRH-
3771-
52-VSA |
CLRH-
3771-
53-VSA |
CLRH-
3771-
54-VSA |
|