USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Applications
QIS DOWNTHRUST VISE JAWS
SLIMFLEX STEP JAW INSERTS
FOR 3-SIDE MACHINING
Jaw width
100mm
125mm
160mm
A
3.9370
4.9213
6.2992
B
1.3386
1.7717
2.1260
C3 ± .0008
1.7717
1.9685
2.1654
C4 ± .0008
1.8898
2.0866
2.2835
E
.3937
.5906
.5906
H1 ±.0008
.9449
1.1811
1.5354
H2 ± .0008
1.2205
1.6535
2.0079
L
3.0709
3.8583
4.9213
M
.433
.630
.630
N
1.1811
1.5748
1.5748
Part No., QIS jaw insert
CLRH-
3771-
9211-VSA
CLRH-
3771-
9311-VSA
CLRH-
3771-
9411-VSA
Part No., QIS base jaw
CLRH-
3771-
02-VSA
CLRH-
3771-
03-VSA
CLRH-
3771-
04-VSA
Part No., jaw insert
without step sliders
CLRH-
3771-
9201-VSA
CLRH-
3771-
9301-VSA
CLRH-
3771-
9401-VSA
Part No., blank slider
(2 req'd)
CLRH-
5050-
0123-VSA
CLRH-
5050-
0099-VSA
CLRH-
5050-
0099-VSA
en_1741