USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano
Features
Dimensions
Larger Photo
SWIFTSURE™ POWER WORKHOLDING
»
VISES AND CONCENTRIC CLAMPING
»
HIGH-PRECISION POWER VISES
»
EL Series Hydra-Mechanical Vises
HIGH-PRECISION VISES
EL SERIES—HYDRA-MECHANICAL
Jaw width
100mm
125mm
160mm
160mm Long
Max. clamping force (lbs)
5600
9000
11000
11000
Max. cranking force required (lbs)
11
17
21
21
Crank throw
3.15
3.94
4.92
4.92
A
3.937
4.921
6.299
6.299
B
1.3386
1.7717
2.1260
2.1260
C
.5118
.5906
.7087
.7087
D
3.1496
3.9370
4.7244
4.7244
E
2.7559
2.2283
3.7402
3.7402
F
14.96
16.93
21.65
29.53
L max
18.27
20.71
26.93
34.80
S1
8.07
8.86
12.17
20.04
Sw1
14mm
17mm
19mm
19mm
T
.94
1.06
1.06
1.06
Weight (lbs)
41
69
129
165
Part No., vise
CLRH-3022-1113-VS
CLRH-3023-1113-VS
CLRH-3024-1113-VS
CLRH-3024-1313-VS
Part No., right-angle drive unit
CLRH-3294-05-VSA
CLRH-3294-06-VSA
CLRH-3294-07-VSA
CLRH-3294-07-VSA
en_1876