ZH SERIES — HYDRAULIC
| Jaw width (A) |
100mm 3.937" |
125mm 4.921" |
160mm 6.299" |
| Max. clamping force (lbs) |
3600 |
5600 |
9000 |
| Power stroke/slide (in.) |
0.87 |
1.38 |
1.77 |
| Max. operating pressure clamping/unclamping (psi) |
2200/300 |
2200/300 |
2200/300 |
| Fluid req'd (cu.in.) |
3.7 |
8.4 |
17 |
| A |
3.937 |
4.921 |
6.299 |
| A1 |
3.937 |
4.724 |
5.59 |
| A2 |
2.44 |
3.23 |
3.937 |
| B |
2.91 |
3.86 |
7.8 |
| B1 |
0.39 |
0.51 |
0.59 |
| C |
1.69 |
2.8 |
2.95 |
| D |
4.53 |
5.79 |
7.28 |
| E |
0.28 |
0.28 |
0.39 |
| F |
0.98 |
0.98 |
1.18 |
| G |
M8x12 |
M10x15 |
M12x18 |
| H |
3.74 |
4.13 |
4.92 |
| H1 |
0.63 |
0.67 |
0.79 |
| H2 |
1.02 |
1.1 |
1.34 |
| L |
15.35 |
19.69 |
23.62 |
| M |
1.18 |
1.38 |
1.57 |
| N |
0.98 |
1.38 |
1.97 |
| N1 |
0.98 |
1.26 |
1.26 |
| S |
12.44 |
17.17 |
20.47 |
| U |
0.51 |
0.55 |
0.63 |
| W |
1.42 |
1.65 |
1.81 |
| Weight (lbs) |
49 |
86 |
150 |
| Part No. |
CLRH-9-3542-0101-VS |
CLRH-9-3543-0101-VS |
CLRH-9-3544-0101-VS |
|