NC SERIES—HYDRAULIC
| Jaw width |
100mm |
125mm |
160mm |
| Max. clamping force (lbs) |
5500 |
8900 |
14000 |
| Power stroke |
.197 |
.197 |
.276 |
| Max. operating pressure (psi) |
5000 |
5000 |
5000 |
| Fluid required (cu.in.) |
.31 |
.43 |
.85 |
| A |
3.937 |
4.921 |
6.299 |
| B |
1.3386 |
1.7717 |
2.1260 |
| C |
.5118 |
.5906 |
.7087 |
| D |
3.1496 |
3.9370 |
4.7244 |
| D1 |
2.2047 |
2.7165 |
2.8346 |
| D2 |
1.1024 |
1.3780 |
1.4567 |
| E |
2.7559 |
3.2283 |
3.7402 |
| F |
14.96 |
16.93 |
21.65 |
| L max |
17.95 |
20.39 |
26.57 |
| S1 |
8.23 |
8.98 |
12.36 |
| S2 |
13.15 |
14.41 |
20 |
| S3 |
15.35 |
17.09 |
22.76 |
| SW1 |
8mm |
8mm |
10mm |
| T |
.94 |
1.06 |
1.06 |
| U |
1.7717 |
2.2835 |
2.7559 |
| W |
1.5748 |
2.0866 |
2.5591 |
| Weight (lbs) |
41 |
69 |
129 |
| Part No., vise |
CLRH-3082-02-VS |
CLRH-3083-02-VS |
CLRH-3084-02-VS |
|