USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

SWIVEL HOIST RINGS

 


STANDARD RING—STAINLESS STEEL (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTAL-
LATION
TORQUE
(FT-LBS)
CL-29050-SHR-S 275 1/4-20 .54 .71 2.67 3/8 .43 1.61 1.00 1.84 .96 2.31 .75 .17 2.5
CL-29051-SHR-S 400 5/16-18 .29 .71 2.67 3/8 .43 1.61 1.00 1.84 1.03 2.31 .75 .17 3.5
CL-29052-SHR-S .54
CL-29053-SHR-S 500 3/8-16 .54 .71 2.67 3/8 .43 1.61 1.00 1.84 1.09 2.31 .75 .17 6
CL-29301-SHR-S 1250 1/2-13 1.07 .93 3.77 1/2 .70 2.40 1.49 2.58 1.43 3.31 1.25 .20 14
CL-29004-SHR-S 1250 1/2-13 .78 1.22 4.78 3/4 .88 3.25 1.99 3.52 1.72 4.25 1.50 .16 14
CL-29005-SHR-S 1.03
CL-29006-SHR-S 1.28
CL-29001-SHR-S 2000 5/8-11 .78 1.22 4.78 3/4 .88 3.25 1.99 3.52 1.85 4.25 1.50 .16 30
CL-29002-SHR-S 1.03
CL-29003-SHR-S 1.28
CL-29007-SHR-S 2500 3/4-10 1.03 1.22 4.78 3/4 .88 3.25 1.99 3.52 1.97 4.25 1.50 .16 50
CL-29009-SHR-S 1.53
CL-29102-SHR-S 3500 3/4-10 1.04 1.71 6.52 1 1.40 4.80 3.00 5.14 2.46 5.78 2.37 .24 50
CL-29103-SHR-S 1.54
CL-29101-SHR-S 4000 7/8-9 1.04 1.71 6.52 1 1.40 4.80 3.00 5.14 2.59 5.78 2.37 .24 80
CL-29105-SHR-S 5000 1"-8 1.29 1.71 6.52 1 1.40 4.80 3.00 5.14 2.71 5.78 2.37 .24 115
CL-29106-SHR-S 1.54
CL-29107-SHR-S 2.29
CL-29401-SHR-S 7500 1-1/4"-7 1.89 2.11 8.73 1-1/4 1.75 6.00 3.76 6.50 3.36 7.75 3.20 .35 235
CL-29202-SHR-S 12000 1-1/2"-6 2.70 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 4.31 11.12 4.20 .47 400
CL-29200-SHR-S 15000 2"-4-1/2 2.96 2.81 12.47 1-3/4 2.25 8.00 4.87 8.55 5.31 11.12 4.20 .47 400
CL-29503-SHR-S 25000 2-1/2"-4 4.00 4.09 16.87 2-1/4 3.00 10.50 6.52 11.67 6.59 14.50 5.75 1.12 1050
CL-29501-SHR-S 2-1/2"-8
CL-29600-SHR-S 37500 3"-4 5.20 5.27 19.50 2-3/4 3.75 13.00 8.10 14.15 8.27 17.00 7.25 1.00 2150
CL-29701-SHR-S 50000 3-1/2"-4 7.00 6.06 22.09 3-1/4 4.00 14.50 8.60 15.90 9.56 19.25 7.75 1.09 3300


STANDARD RING—STAINLESS STEEL (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTAL-
LATION
TORQUE
(FT-LBS)
CLM-29808-SHR-S 440 M8 .67 .71 2.67 3/8 .43 1.61 1.00 1.84 1.03 2.31 .75 .17 3.5
CLM-29810-SHR-S 500 M10 .67 .71 2.67 3/8 .43 1.61 1.00 1.84 1.11 2.31 .75 .17 6
CLM-29812-SHR-S 1150 M12 .75 1.22 4.78 3/4 .88 3.25 2.00 3.52 1.69 4.25 1.50 .16 14
CLM-29816-SHR-S 2000 M16 .94 1.22 4.78 3/4 .88 3.25 2.00 3.52 1.85 4.25 1.50 .16 30
CLM-29820-SHR-S 2400 M20 1.18 1.22 4.78 3/4 .88 3.25 2.00 3.52 2.01 4.25 1.50 .16 50
CLM-29822-SHR-S 3300 M20 1.14 1.71 6.53 1 1.40 4.77 3.00 5.14 2.50 5.78 2.31 .24 50
CLM-29824-SHR-S 4600 M24 1.34 1.71 6.53 1 1.40 4.77 3.00 5.14 2.65 5.78 2.31 .24 115
CLM-29830-SHR-S 5000 M30 2.13 1.71 6.53 1 1.40 4.77 3.00 5.14 2.89 5.78 2.31 .24 115
CLM-29840-SHR-S 7500 M30 1.81 2.11 8.73 1.25 1.75 6.00 3.76 6.50 3.29 7.75 3.20 .35 235
CLM-29842-SHR-S 2.60
CLM-29850-SHR-S 12000 M36 2.72 2.81 12.47 1.75 2.25 8.00 4.87 8.55 4.23 11.12 4.20 .47 400
CLM-29852-SHR-S 13500 M42 3.11 2.81 12.47 1.75 2.25 8.00 4.87 8.55 4.46 11.12 4.20 .47 400
CLM-29854-SHR-S 15000 M48 3.11 2.81 12.47 1.75 2.25 8.00 4.87 8.55 4.70 11.12 4.20 .47 400
CLM-29860-SHR-S 24000 M64 4.02 4.09 16.87 2.25 3.00 10.50 6.52 11.67 6.61 14.50 5.75 1.12 1050



LONG RING—STAINLESS STEEL (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTAL-
LATION
TORQUE
(FT-LBS)
CL-29322-SHR-S 1250 1/2-13 .78 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.72 6.19 1.50 .16 14
CL-29323-SHR-S 1.03
CL-29324-SHR-S 1.28
CL-29320-SHR-S 2000 5/8-11 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CL-29321-SHR-S 1.28
CL-29325-SHR-S 2500 3/4-10 1.03 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.97 6.19 1.50 .16 50
CL-29327-SHR-S 1.53
CL-29329-SHR-S 3500 3/4-10 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.46 7.38 2.37 .24 50
CL-29330-SHR-S 1.54
CL-29328-SHR-S 4000 7/8-9 1.04 1.71 8.11 1 1.40 4.80 3.00 5.14 2.59 7.38 2.37 .24 80
CL-29331-SHR-S 5000 1"-8 1.29 1.71 8.11 1 1.40 4.80 3.00 5.14 2.71 7.38 2.37 .24 115
CL-29332-SHR-S 1.54
CL-29333-SHR-S 2.29


LONG RING—STAINLESS STEEL (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G H J K L N
DIA
P INSTALLATION
TORQUE
(FT-LBS)
CLM-29814-SHR-S 1150 M12 .75 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.69 6.19 1.50 .16 14
CLM-29818-SHR-S 2000 M16 .94 1.22 6.72 3/4 .88 3.25 1.99 3.52 1.85 6.19 1.50 .16 30
CLM-29821-SHR-S 2400 M20 1.18 1.22 6.72 3/4 .88 3.25 1.99 3.52 2.01 6.19 1.50 .16 50
CLM-29823-SHR-S 3300 M20 1.14 1.71 8.11 1 1.40 4.80 3.00 5.14 2.50 7.38 2.37 .24 50
CLM-29826-SHR-S 4600 M24 1.34 1.71 8.11 1 1.40 4.80 3.00 5.14 2.65 7.38 2.37 .24 115
Please contact factory 5000 M30 2.13 1.71 8.11 1 1.40 4.80 3.00 5.14 2.89 7.38 2.37 .24 235

Carr Lane Manufacturing Co.
en_1847