USA Catalog
International Catalogue - English
Catálogo Internacional - Español
International Katalog - Deutsch
Catalogue International - Français
Catalogo Internazionale - Italiano

HEAVY-DUTY
SWIVEL HOIST RINGS

 


STANDARD RING (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G K L N
DIA
P TORQUE
(FT-LBS)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CL-33112-SHR 550 1/4-20 .56 .96 3.23 .44 .65 2.29 1.22 2.98 1.25 .15 5 CL-33152-SHRB
CL-33212-SHR 800 5/16-18 .56 .96 3.23 .44 .65 2.29 1.28 2.98 1.25 .15 7 CL-33252-SHRB
CL-33214-SHR 1.06 CL-33254-SHRB
CL-33312-SHR 1000 3/8-16 .56 .96 3.23 .44 .65 2.29 1.34 2.98 1.25 .15 12 CL-33352-SHRB
CL-33314-SHR 1.06 CL-33354-SHRB
CL-33316-SHR 2250 1/2-13 1.06 .96 3.23 .44 .65 2.29 1.34 2.98 1.25 .15 25
CL-33512-SHR 2500 1/2-13 .75 1.50 5.31 .75 1.00 3.50 2.0 4.75 1.89 .17 28 CL-33554-SHRB
CL-33515-SHR 1.00 CL-33555-SHRB
CL-33516-SHR 1.25 CL-33556-SHRB
CL-33612-SHR 4000 5/8-11 .75 1.50 5.31 .75 1.00 3.50 2.12 4.75 1.89 .17 60 CL-33653-SHRB
CL-33614-SHR 1.00 CL-33654-SHRB
CL-33615-SHR 1.25 CL-33655-SHRB
CL-33714-SHR 5000 3/4-10 1.00 1.50 5.31 .75 1.00 3.50 2.25 4.75 1.89 .17 100 CL-33754-SHRB
CL-33716-SHR 1.50 CL-33756-SHRB
CL-33108-SHR 7000 3/4-10 .95 2.05 7.37 1.00 1.40 5.10 2.80 6.62 2.81 .18 100 CL-33119-SHRB
CL-33102-SHR 1.20 CL-33122-SHRB
CL-33103-SHR 1.45 CL-33123-SHRB
CL-33104-SHR 8000 7/8-9 .95 2.05 7.37 1.00 1.40 5.10 2.93 6.62 2.81 .18 160
CL-33101-SHR 1.20 CL-33121-SHRB
CL-33106-SHR 10000 1"-8 1.20 2.05 7.37 1.00 1.40 5.10 3.05 6.62 2.81 .18 230 CL-33126-SHRB
CL-33105-SHR 1.45 CL-33125-SHRB
CL-33107-SHR 2.20 CL-33127-SHRB
CL-33402-SHR 15000 1-1/4"-7 1.88 2.87 9.22 1.25 2.00 6.75 4.23 8.12 3.88 .32 470 CL-33419-SHRB
CL-33401-SHR 2.63 CL-33421-SHRB
CL-33420-SHR 20000 1-3/8"-6 2.63 2.87 9.22 1.25 2.00 6.75 4.35 8.12 3.88 .32 670 CL-33429-SHRB
CL-33424-SHR 24000 1-1/2"-6 2.63 2.87 9.22 1.25 2.00 6.75 4.48 8.12 3.88 .32 800 CL-33422-SHRB
CL-33427-SHR 30000 2"-4-1/2 2.96 2.87 9.22 1.25 2.00 6.75 4.48 8.12 3.88 .32 800
CL-33432-SHR 2"-8


STANDARD RING (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G K L N
DIA
P INSTALLATION
TORQUE
(FT-LBS)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CLM-34212-SHR 880 M8 .63 .96 3.23 .44 .65 2.29 1.28 2.98 1.25 .16 7 CLM-34252-SHRB
CLM-34214-SHR .83 CLM-34254-SHRB
CLM-34312-SHR 1000 M10 .63 .96 3.23 .44 .65 2.29 1.35 2.98 1.25 .16 12 CLM-34352-SHRB
CLM-34314-SHR 1.02 CLM-34354-SHRB
CLM-34515-SHR 2300 M12 .98 1.50 5.31 .75 1.00 3.50 2.00 4.75 1.89 .17 27 CLM-34555-SHRB
CLM-34516-SHR 1.26 CLM-34556-SHRB
CLM-34614-SHR 4000 M16 .98 1.50 5.31 .75 1.00 3.50 2.12 4.75 1.89 .17 59 CLM-34654-SHRB
CLM-34615-SHR 1.26 1.50 CLM-34655-SHRB
CLM-34714-SHR 4800 M20 .98 1.50 5.31 .75 1.00 3.50 2.25 4.75 1.89 .17 100 CLM-34130-SHRB
CLM-34716-SHR 1.50 CLM-34131-SHRB
CLM-34101-SHR 6600 M20 1.10 2.05 7.37 1.00 1.40 5.10 2.81 6.62 2.81 .18 100 CLM-34120-SHRB
CLM-34102-SHR 9200 M24 1.10 2.05 7.37 1.00 1.40 5.10 3.00 6.62 2.81 .18 230 CLM-34121-SHRB
CLM-34103-SHR 1.50 CLM-34123-SHRB
CLM-34105-SHR 10000 M30 1.50 2.05 7.37 1.00 1.40 5.10 3.23 6.62 2.81 .18 230 CLM-34126-SHRB
CLM-34107-SHR 1.89 CLM-34127-SHRB
CLM-34401-SHR 15000 M30 2.64 2.87 9.22 1.25 2.00 6.75 4.23 8.12 2.88 .32 470 CLM-34421-SHRB
CLM-34402-SHR 24000 M36 2.64 2.87 9.22 1.25 2.00 6.75 4.48 8.12 2.88 .32 800 CLM-34422-SHRB
CLM-34403-SHR 27000 M42 3.15 2.87 9.22 1.25 2.00 6.75 4.48 8.12 2.88 .32 800 CLM-24232-SHRB
CLM-34404-SHR 30000 M48 3.15 2.87 9.22 1.25 2.00 6.75 4.48 8.12 2.88 .32 800 CLM-24225-SHRB



LONG RING (USA)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G K L N
DIA
P INSTALLATION
TORQUE
(FT-LBS)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CL-33513-SHR 2500 1/2-13 .75 1.50 6.87 .75 1.00 3.50 2.00 6.31 1.89 .17 28 CL-33554-SHRB
CL-33505-SHR 1.00 CL-33555-SHRB
CL-33517-SHR 1.25 CL-33556-SHRB
CL-33613-SHR 4000 5/8-11 .75 1.50 6.87 .75 1.00 3.50 2.12 6.31 1.89 .17 60 CL-33653-SHRB
CL-33604-SHR 1.00 CL-33654-SHRB
CL-33616-SHR 1.25 CL-33655-SHRB
CL-33715-SHR 5000 3/4-10 1.00 1.50 6.87 .75 1.00 3.50 2.25 6.31 1.89 .17 100 CL-33754-SHRB
CL-33717-SHR 1.50 CL-33756-SHRB
CL-33168-SHR 7000 3/4-10 .95 2.05 9.00 1.00 1.40 5.10 2.80 6.62 2.81 .18 100 CL-33119-SHRB
CL-33162-SHR 1.20 CL-33122-SHRB
CL-33163-SHR 1.45 CL-33123-SHRB
CL-33164-SHR 8000 7/8-9 .95 2.05 9.00 1.00 1.40 5.10 2.80 6.62 2.81 .18 160
CL-33161-SHR 1.20 CL-33121-SHRB
CL-33165-SHR 10000 1"-8 1.20 2.05 9.00 1.00 1.40 5.10 2.80 6.62 2.81 .18 230 CL-33126-SHRB
CL-33166-SHR 1.45 CL-33125-SHRB
CL-33167-SHR 2.20 CL-33127-SHRB


LONG RING (METRIC)
PART NO. LOAD
RATING
(LBS)
A B C D E
DIA
F G K L N
DIA
P INSTALLATION
TORQUE
(FT-LBS)
REPLACEMENT
BOLT (WITH
RETAINING RING)
CLM-34505-SHR 2300 M12 .98 1.50 6.87 .75 1.00 3.50 2.00 6.31 1.89 .17 27 CLM-34555-SHRB
CLM-34517-SHR 1.26 CLM-34556-SHRB
CLM-34604-SHR 4000 M16 .98 1.50 6.87 .75 1.00 3.50 2.12 6.31 1.89 .17 59 CLM-34654-SHRB
CLM-34616-SHR 1.26 CLM-34655-SHRB
CLM-34715-SHR 4800 M20 .98 1.50 6.87 .75 1.00 3.50 2.25 6.31 1.89 .17 100 CLM-34130-SHRB
CLM-34717-SHR 1.50 CLM-34131-SHRB
CLM-34161-SHR 6600 M20 1.10 2.05 9.00 1.00 1.40 5.10 2.81 6.62 2.81 .18 100 CLM-34120-SHRB
CLM-34162-SHR 9200 M24 1.10 2.05 9.00 1.00 1.40 5.10 2.81 6.62 2.81 .18 230 CLM-34121-SHRB
CLM-34163-SHR 1.50 CLM-34123-SHRB
CLM-34165-SHR 10000 M30 1.50 2.05 9.00 1.00 1.40 5.10 2.81 6.62 2.81 .18 230 CLM-34126-SHRB
CLM-34167-SHR 1.89 CLM-34127-SHRB

Carr Lane Manufacturing Co.
en_1849